Publish your products
Leaf Lamp Pendant 130
Leaf Lamp Pendant 130

    Leaf Lamp Pendant 130

    4.3 out of 5 stars4.3(32 reviews)
    Very close to how nature itself designs and based on simple principles, this sound-absorbing lamp has a harmonious, organic shape and is made from natural materials. The trunk and branches are made from Swedish birch. The foliage is made of thin, unbleached wool felt leaves. Leaf Lamp is shipped as flat packages (assembled upon request). It shares its inner energy from a warm-toned large LED (your choice – not included) filtering the foliage as a soft and natural light. Leaf Lamp Pendant is available in diameters of 80 or 130 cm. Leaf Lamp has A-class sound-absorbing qualities – the foliage forms a soft labyrinth of 1,4 / 3,5 square meters of wool felt. It radically enhances speech perception in its proximity. Under the Leaf Lamp, a whisper is as good as a shout.
    Specification
    • Choose between more than 60 differenct colors on the felt. Please contact our sales team to find out more.
    Technical specification
    • Unique ref.LL_P_130
    • Product familyLeaf Lamp Series
    • Product groupLeaf Lamp Pendant
    • TypeObject (single object)
    • Date of publishing2013-10-25
    • Edition number1
    • Height (mm)1000
    • Width (mm)1300
    • Depth (mm)1300
    Related
    • Material mainFibre-felt
    • Material secondaryWood
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)14
    Classification
    • BIMobject CategoryLighting - Pendants
    • IFC classificationLight Fixture
    • UNSPSC nameLamps and lightbulbs
    • UNSPSC code391016
    • Uniclass 2015 CodePr_70_70_46
    • Uniclass 2015 DescriptionLamps
    • CSI MasterFormat 2014 Code12 43 13
    • CSI MasterFormat 2014 TitleLamps
    • OmniClass Number23-35 45 15
    • OmniClass TitleLamps
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    Europe Asia North America
    Åland Islands
    Armenia
    Canada
    Albania
    Azerbaijan
    United States
    Andorra
    Bangladesh
    Austria
    Bhutan
    Belarus
    British Indian Ocean Territory
    Belgium
    Brunei
    Bosnia and Herzegovina
    Cambodia
    Bulgaria
    China
    Croatia
    Christmas Island
    Cyprus
    Cocos (Keeling) Islands
    Czech Republic
    Georgia
    Denmark
    Hong Kong
    Estonia
    India
    Faroe Islands
    Indonesia
    Finland
    Japan
    France
    Kazakhstan
    Germany
    Kyrgyzstan
    Gibraltar
    Laos
    Greece
    Macau
    Guernsey
    Malaysia
    Hungary
    Maldives
    Iceland
    Mongolia
    Ireland
    Myanmar (Burma)
    Isle of Man
    Nepal
    Italy
    North Korea
    Jersey
    Pakistan
    Latvia
    Philippines
    Liechtenstein
    Singapore
    Lithuania
    South Korea
    Luxembourg
    Sri Lanka
    Malta
    Taiwan
    Moldova
    Tajikistan
    Monaco
    Thailand
    Montenegro
    Turkmenistan
    Netherlands
    Uzbekistan
    North Macedonia
    Vietnam
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit