Publish your products
Nova C Back Corner

Nova C Back Corner

The configurably winding Nova C allows grand seating in scale with grand indoor spaces. The bench shapes a seamless seating line for natural flow control, while the body-conscious contours ensure comfort. The small footprint makes efficient use of the space. And the configurability also goes into colors and accessories - every project can be unique. The grand configurations are held in place by their own weight, with no need to bolt the sections to the floor, yet can be snapped apart for thorough cleaning or reconfiguration. Finished with natural hard wax oil, a sustainable choice that works similarly to shoe polish – easy to maintain always-like-new.
Specification
  • A beautiful ending for our Nova C Serie that enhances and completes the seamlessness. Please contact our sales team to find out more.
Technical specification
  • Unique ref.NBA8
  • Product familyNova C Series
  • Product groupNova C Back
  • TypeObject (single object)
  • Date of publishing2018-11-14
  • Edition number1
  • Height (mm)475
  • Width (mm)670
  • Depth (mm)670
Related
  • Material mainWood
  • Material secondarySteel
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)25
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_30_29
  • Uniclass 2015 DescriptionFitted chairs, seats and benches
  • CSI MasterFormat 2014 Code12 67 23
  • CSI MasterFormat 2014 TitleBenches
  • OmniClass Number23-21 25 19 11 13
  • OmniClass TitleBenches
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings

Region availability

Europe Asia North America
Åland Islands
Armenia
Canada
Albania
Azerbaijan
United States
Andorra
Bangladesh
Austria
Bhutan
Belarus
British Indian Ocean Territory
Belgium
Brunei
Bosnia and Herzegovina
Cambodia
Bulgaria
China
Croatia
Christmas Island
Cyprus
Cocos (Keeling) Islands
Czech Republic
Georgia
Denmark
Hong Kong
Estonia
India
Faroe Islands
Indonesia
Finland
Japan
France
Kazakhstan
Germany
Kyrgyzstan
Gibraltar
Laos
Greece
Macau
Guernsey
Malaysia
Hungary
Maldives
Iceland
Mongolia
Ireland
Myanmar (Burma)
Isle of Man
Nepal
Italy
North Korea
Jersey
Pakistan
Latvia
Philippines
Liechtenstein
Singapore
Lithuania
South Korea
Luxembourg
Sri Lanka
Malta
Taiwan
Moldova
Tajikistan
Monaco
Thailand
Montenegro
Turkmenistan
Netherlands
Uzbekistan
North Macedonia
Vietnam
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City