Publish your products
Planter Divider Half Eye

Planter Divider Half Eye

Planters that fit with the Green Furniture seating, or connect modularly to each other to form a curved, friendly wall of plants. Seamless, and with curvature of choice just like the seating.

The Planter Dividers of solid metal accessories are designed with the Green Furniture Concept bench series Nova C and IOU in mind, but also work very well as stand-alone products.

Here is a few benefits of indoor plants:

Reducing carbon dioxide levels

Increasing humidity

Reducing levels of certain pollutants, such as benzene and nitrogen dioxide

Reducing airborne dust levels

Keeping air temperatures down

Material: Powder coated steel (color of choice)

Can be equipped with Mona Plant System on request.

Specification
  • Any RAL color and can be made as a custom order. Please contact our sales team to find out more.
Technical specification
  • Unique ref.A01B_17
  • Product familyAccessories
  • Product groupPlanter Divider
  • TypeObject (single object)
  • Date of publishing2018-11-14
  • Edition number1
  • Height (mm)875
  • Width (mm)1360
  • Depth (mm)240
Related
  • Material mainSteel
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)23
Classification
  • BIMobject CategoryFurniture - Furniture
  • IFC classificationObject
  • Uniclass 2015 CodePr_45_63_63_37
  • Uniclass 2015 DescriptionHerb planters
  • CSI MasterFormat 2014 Code32 94 33
  • CSI MasterFormat 2014 TitlePlanters
  • OmniClass Number23-11 27 13 17
  • OmniClass TitlePlanters

Region availability

Europe Asia North America
Åland Islands
Armenia
Canada
Albania
Azerbaijan
United States
Andorra
Bangladesh
Austria
Bhutan
Belarus
British Indian Ocean Territory
Belgium
Brunei
Bosnia and Herzegovina
Cambodia
Bulgaria
China
Croatia
Christmas Island
Cyprus
Cocos (Keeling) Islands
Czech Republic
Georgia
Denmark
Hong Kong
Estonia
India
Faroe Islands
Indonesia
Finland
Japan
France
Kazakhstan
Germany
Kyrgyzstan
Gibraltar
Laos
Greece
Macau
Guernsey
Malaysia
Hungary
Maldives
Iceland
Mongolia
Ireland
Myanmar (Burma)
Isle of Man
Nepal
Italy
North Korea
Jersey
Pakistan
Latvia
Philippines
Liechtenstein
Singapore
Lithuania
South Korea
Luxembourg
Sri Lanka
Malta
Taiwan
Moldova
Tajikistan
Monaco
Thailand
Montenegro
Turkmenistan
Netherlands
Uzbekistan
North Macedonia
Vietnam
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit