Publish your products
LITEFLAM® XT 90 IGU Fire- Rate Walkable Skylight- Glass Floor
LITEFLAM® XT 90 IGU Fire- Rate Walkable Skylight- Glass Floor
LITEFLAM® XT 90 IGU Fire- Rate Walkable Skylight- Glass Floor
LITEFLAM® XT 90 IGU Fire- Rate Walkable Skylight- Glass Floor
LITEFLAM® XT 90 IGU Fire- Rate Walkable Skylight- Glass Floor
LITEFLAM® XT 90 IGU Fire- Rate Walkable Skylight- Glass Floor
LITEFLAM® XT 90 IGU Fire- Rate Walkable Skylight- Glass Floor
LITEFLAM® XT 90 IGU Fire- Rate Walkable Skylight- Glass Floor

    LITEFLAM® XT 90 IGU Fire- Rate Walkable Skylight- Glass Floor

     LITEFLAM XT 90 is a patented insulated glass assembly developed for interior glass floors and exterior skylights.

    This advanced system is fire rated for 60 minutes, tested to ASTM E119 for Fire-Resistive, heat barrier assemblies.

    Engineered to meet ASTM E2751 for design / performance of supported laminated glass, high volume foot traffic and extreme loading.

    Glass panels installed from above for safe easy installation.

    Options include: sacrificial sheet, durable non-slip surfaces, Low E coatings, factory glazed units with sealed Air - spaces.

    LITEFLAM is a proprietary fire-rated glass assembly (developed for interior glass floors and exterior skylights). Since 2006 over 100 projects have been completed world wide. Fire rated from 1-2 hours.

    LITEFLAM can be used as:

    – A durable, non-slip walking surface, with a standard live loading of 100psf but can be engineered to take higher loading if required;
    – 1-hour fire-rated walkable and non walkable skylights;
    – 1.5-hour fire-rated walkable and non walkable skylights;
    – 2-hour fire-rated walkable and non walkable skylights;

    – 1-hour fire-rated glass floors;
    – 1.5-hour fire-rated glass floors;
    – 2-hour fire-rated glass floors;

    MULTIFUNCTIONALITY:

    • Fire- Resistive
    • Heat Barrier
    • Sacrificial Sheet
    • IGU- Double and Triple Glazed.
    • Load Bearing
    • Non Slip

    LITEFLAM is engineered to meet ASTM E2751 for design/performance of supported laminated glass, high volume foot traffic and extreme loading.

    LITEFLAM is tested to ASTM E119 for Fire- Resistive, heat barrier glass.

    LITEFLAM is tested to ANSI A326.3 for Slip Resistance.

    LITEFLAM offers an optional sacrificial sheet that allows for partial replacement of the top lite only. Which saves replacing the entire assembly.

    Specification
    • SPECIFICATIONS

      Fire rating: 90 Minutes

      US/Canadian Fire Rating Testing: ASTM E119, UL 263, CAN ULC-S101

      Tested Slip Resistance: ANSI A326.3

      Nominal Glass Thickness (in.; mm):3-7/16” (87 mm)

      Thickness Tolerance (in.;mm): +1/8” to -1/16” (+3mm to -1.5mm)

      Weight (lbs./ft. ;kg/m ): 32 (14.5)

      Standard Live loading 100 PSF: Optional higher loading available

      STC: 56.0 dB







      Keywords: fire-rated skylight, fire-rated glass flooring, fire rated glass flooring, fire rated glass floor, fire rated glass floors, fire-rated glass floor, fire-rated glass floors, 1 hour rated glass flooring, 2 hour rated glass flooring, fire glass skylights, fireproof glass floor, fire-rated glass floor system, fire rated glass floor system, fire rated skylight glass, firerated glass floors, fire-rated glass, fire rated glass, fire-resistive glass, fire glass, fire-rated frames, fire-rated framing, fire rated frames, fire rated floors, fire-rated glass floors, fire frames, fireframes, Fireframes ClearFloor System, glass floors


    Technical specification
    • Unique ref.liteflam-xt-90-minute-multi-panel-igu-system
    • Product familyFire Rated Glass Skylight
    • Product groupLiteFlam Skylights
    • TypeObject (single object)
    • Date of publishing2023-05-17
    • Edition number1
    Related
    • Material mainGlass
    Classification
    • BIMobject CategoryFlooring - Flooring Systems

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit