Publish your products
Cassette 360º

Cassette 360º

4.8 out of 5 stars4.8(5 reviews)

The new generation of GMV cassettes offer a brand new compact design with 360° air outlet. The new cassette increases the speed of heating the room by having increased diffusion, thanks to its diffusion system 8 innovative channels.

The unit has automatic operation, 8 channels thanks to the 4 new outlets from the corners of the facade, 7 fan speeds and strong air circulation.

Thanks to the optimization of the materials used, the new compact cassettes are among the lightest on the market.

The new generation cassettes have independently adjustable shutters, which makes it possible to adapt the individual comfort of each user to their own needs. In addition, the cassettes are equipped with a condensate pump up to 1 meter above the surface. 'unit.

The DC Inverter motor adjusts the speed continuously to maintain a lower noise level by adjusting ventilation to temperature demand. Auto Quiet Mode can be programmed via the wired remote control to ensure quiet operation regardless of temperature needs.

Specification
  • CASSETTES 600×600

    • 360º air flow
    • More lightweight
    • Low consumption
    • Powerful evacuation device
    • Ultra-quiet operation


    ModelGMV5 CST
    360 15C
    GMV5 CST
    360 22C
    GMV5 CST
    360 28C
    GMV5 CST
    360 36C

    Code
    3IGR2029K
    3IGR2030K
    3IGR2031K
    3IGR2032K
    Manufacturer ref.
    GMV-ND15T/
    E-T
    GMV-ND22T/
    E-T
    GMV-ND28T/
    E-T
    GMV-ND36T/
    E-T


    ModelGMV5 CST
    360 45C

    GMV5 CST
    360 50C

    GMV5 CST
    360 56C

    Code
    3IGR2033K
    3IGR2034K
    3IGR2035K
    Manufacturer ref.
    GMV-ND45T/
    E-T
    GMV-ND50T/
    E-T
    GMV-ND56T/E-T

    CASSETTES 900×900

    • 360º air flow
    • More lightweight
    • Low consumption
    • Powerful evacuation device
    • Ultra-quiet operation
    ModelGMV5 CST
    360 63
    GMV5 CST
    360 71

    GMV5 CST
    360 80

    GMV5 CST
    360 90

    Code
    3IGR2041K
    3IGR2042K
    3IGR2043K
    3IGR2044K
    Manufacturer ref.
    GMV-ND63T/
    D1-T
    GMV-ND71T/
    D1-T
    GMV-ND80T/
    D1-T
    GMV-ND90T/
    D1-T


    ModelGMV5 CST
    360 100

    GMV5 CST
    360 112

    GMV5 CST
    360 125

    GMV5 CST
    360 140
    Code
    3IGR2045K
    3IGR2046K
    3IGR2047K
    3IGR2048K
    Manufacturer ref.
    GMV-ND100T/
    D1-T
    GMV-ND112T/
    D1-T
    GMV-ND125T/
    D1-T
    GMV-ND140T/D1-T
Technical specification
  • Unique ref.cassette-360
  • Product familyIndustrial
  • Product groupVRF - Indoor units
  • TypeObject (single object)
  • Date of publishing2023-11-10
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 17 13 15
  • OmniClass TitleUnitary Air Conditioning Equipment

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit