CAUCASO PORCELÁNICO 20 MMCAUCASO PORCELÁNICO 20 MMCAUCASO PORCELÁNICO 20 MMCAUCASO PORCELÁNICO 20 MM
View previous images
View next images
Grespania

CAUCASO PORCELÁNICO 20 MM

Porcelain non-rectified tile, three colors and antislip finish for exterior and heavy traffic applications. Water absorption E<0,5 %, BIa group according to UNE-EN 14411. Step tiles, skirting and special pieces available. H&C Tiles photo-catalytic coating with air purifying, self-cleaning, and antibacterial properties available.
Technical specification
  • Unique ref.CAUCASO_PORCELANICO_20
  • Collection setTiles
  • CollectionPorcelain tiles
  • TypeObject (single object)
  • Date of publishing2015-07-16
  • Edition number1
  • Height (mm)603
  • Width (mm)603
  • Depth (mm)20
Related
  • Material mainPorcelain
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryConstruction Materials - Tile
  • IFC classificationCovering
  • UNSPSC nameTiles and flagstones
  • UNSPSC code301317