COVERLAM TIVOLI

Full body porcelain tile in 5,6 mm thick, agate stone finish. The largest slab is 1200x2600 mm, three sizes, two colors, available in polished version. Water absorption E<0,5 %, BIa group according to UNE-EN 14411. H&C Tiles photo-catalytic coating with air purifying, self-cleaning, and antibacterial properties available.
SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details