Publish your products
PALACE PORCELÁNICO
Grespania
Archived

PALACE PORCELÁNICO

Porcelain tile, marble style, fourteen colors and two diferent sizes available. Water absorption E<0,5 %, BIa group according to UNE-EN 14411. Step tiles, skirting and special pieces available. H&C Tiles photo-catalytic coating with air purifying, self-cleaning, and antibacterial properties available.
Technical specification
  • Unique ref.PALACE_PORCELANICO
  • Product familyTiles
  • Product groupPorcelain tiles
  • TypeObject (single object)
  • Date of publishing2015-07-16
  • Edition number1
  • Height (mm)590
  • Width (mm)1190
  • Depth (mm)12
Related
  • Material mainPorcelain
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryConstruction Materials - Tile
  • IFC classificationCovering
  • UNSPSC nameTiles and flagstones
  • UNSPSC code301317