Set your location and language to prioritise localised information. Continue
C Pristina mobile wall faucet
Gricol

C Pristina mobile wall faucet

Ceramic pad locking system for maximum durability with optimal durability and optimum performance
Easy 1/4 turn locking
Metal body and handles
Single hole installation
360º rotating arm
Built-in aerator for low water consumption
Single water inlet
Chrome-plated for wear and corrosion resistance
Connection: 1/2" NPT female thread - Single water inlet
Average consumption: 5.2 L/min at 80 psi
Standards compliance: NTC 1644
Working temperature: 5°C to 71°C
Maximum static working pressure: 860 kPa (125 psi)

Technical specification
  • Unique ref.01-2864-11
  • Product familykitchen faucets
  • Product groupkitchen mixer
  • TypeBuilding Materials
  • Date of publishing2022-03-10
  • Edition number1
Related
  • Designed inColombia
  • Manufactured inColombia
Classification
  • BIMobject CategoryKitchen - Faucets & Mixers
  • IFC classificationBuilding Element

Region availability

South America North America
Colombia
Mexico
Peru