We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Essence Trimset&Bath Mixer

Unique ref.: 19285001
Brand: GROHE
Product family: Essence New
Product group: Miscelatore - bagno rubinetto
Width (mm): 163
Height (mm): 188
Date of publishing: 2016-06-30
Edition number: 3
Type: Object (single object)
Download (1)
Essence New OHM trimset bath
Single-lever bath mixer

Essence New
Single-lever bath mixer set for final installation for 35 501 000 without concealed body GROHE StarLight® chrome finish automatic diverter: bath/shower escutcheon- and shaft-sealing metal escutcheon covered fixing


Material main: Metal
Material secondary: Chrome
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Sanitary - Taps/Faucets/Brassware
This product is available in:
Europe
  • Italy

BIMobject®