We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Grandera Volume Contro Trim

Unique ref.: 19944000
Brand: GROHE
Product family: Grandera
Product group: parte esterna-bagno
Date of publishing: 2016-06-30
Edition number: 3
Type: Object (single object)
Download (1)
Grandera Concealed valve exposed part

Grandera
Parte esterna per rubinetti da incasso da 1/2" cod. 29032 000 da 1/2" con vitone a dischi ceramici cod. 29068 000
(non utilizzabile come rubinetto di intercettazione) profondità di installazione regolabile 43 - 91 mm


Material main: Chrome
Material secondary: Chrome
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Sanitary - Taps/Faucets/Brassware
This product is available in:
Europe
  • Italy

BIMobject®