We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

EUD Joystick 2 Hole Basin Mixer (M)

Unique ref.: 19968000
Brand: GROHE
Product family: Eurodisc Joy
Product group: Miscelatore - bagno rubinetto
Depth (mm): 170
Date of publishing: 2016-06-09
Edition number: 2
Type: Object (single object)
Download (1)
Eurodisc Joy
Two-hole basin mixer
M-Size
wall mounted
set for final installation for 23 429 000
without concealed body
GROHE StarLight® chrome finish
GROHE EcoJoy® SpeedClean mousseur 5.7 l/min
center distance 110 mm
projection 171 mm

Eurodisc Joy
Miscelatore monocomando per lavabo Taglia S
installazione a parete
sporgenza 170 mm
distanza dal centro 110 mm
SpeedClean 5.7 l mousseur
SENZA CORPO INCASSO
CORPO INCASSO cod. 23 429


Material main: Chrome
Material secondary: Chrome
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Sanitary - Taps/Faucets/Brassware
This product is available in:
Europe
  • Italy

BIMobject®