We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Grotherm 1000 New Trimset Concealed Valve

Unique ref.: 19981000
Brand: GROHE
Product family: Grohtherm 1000 Ne
Product group: bagno-Parte esterna per rubinetti
Depth (mm): 99
Date of publishing: 2016-06-30
Edition number: 3
Type: Object (single object)
Download (1)
Grohtherm 1000 New Thermostatic bath mixer 1/2"

Grohtherm 1000
Trim set concealed valve
for GROHE concealed valves, 1/2", 3/4", 1"
GROHE StarLight® chrome finish
GROHE MetalGrip ergonomically shaped metal handles
metal escutcheon with wall sealing
installation depth infinitely adjustable
20-80 mm


Material main: Metal
Material secondary: Chrome
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Sanitary - Taps/Faucets/Brassware
This product is available in:
Europe
  • Italy

BIMobject®