We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Grohtherm 1000 New Thermostatic 2 Way Diverter

Unique ref.: 19985000
Brand: GROHE
Product family: Grohtherm 1000 New
Product group: miscelatore-bagno doccia
Width (mm): 210
Date of publishing: 2016-06-30
Edition number: 3
Type: Object (single object)
Download (1)
Grohtherm 1000 New Thermostatic with integrated 2-way diverter

Grohtherm 1000
Thermostatic shower mixer with integrated 2-way diverter
set for final installation for GROHE Rapido T 35 500 000
wall escutcheon with GROHE QuickFix® (covered
escutcheon- and shaft sealing, covered fixing)
GROHE StarLight® chrome finish
GROHE MetalGrip ergonomically shaped metal handles
GROHE SafeStop at 38°C
GROHE SafeStop Plus (optional)
additional temperature limiter at 43° C
GROHE AquaDimmer Eco with multiple function:
- integrated GROHE EcoButton
(economy button with economy stop for shower)
- flow control
- diverter: head and hand shower
without concealed body


Material main: Metal
Material secondary: Chrome
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Sanitary - Taps/Faucets/Brassware
This product is available in:
Europe
  • Italy

BIMobject®