We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Eurocube Basin Mixer

Unique ref.: 23127000
Brand: GROHE
Product family: Eurocube
Product group: miscelatore-bagno rubinetto
Date of publishing: 2016-06-09
Edition number: 2
Type: Object (single object)
Download (1)
Eurocube
Single-lever basin mixer 1/2"
S-Size
single hole installation
GROHE SilkMove® 28 mm ceramic cartridge
temperature limiter
GROHE StarLight® chrome finish
GROHE QuickFix® Plus installation system
mousseur
pop-up waste set 1 1/4"
flexible connection hoses

Eurocube
Miscelatore monocomando per lavabo Taglia S
cartuccia a dischi ceramici da 28 mm
scarico a saltarello 1 1/4"
con raccordi flessibili
dotato di serie di limitatore di temperatura (da regolare)


Material main: Chrome
Material secondary: Chrome
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Sanitary - Taps/Faucets/Brassware
This product is available in:
Europe
  • Italy

BIMobject®