We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Joystick Single Lever Shower Mixer

Unique ref.: 23430000
Brand: GROHE
Product family: Eurodisc Joy
Product group: miscelatore-bagno
Height (mm): 164
Depth (mm): 80
Date of publishing: 2016-06-09
Edition number: 2
Type: Object (single object)
Download (1)
Eurodisc Joy
Single-lever shower mixer 1/2"
wall mounted
metal lever
GROHE FeatherControl Joystick cartridge
GROHE StarLight® chrome finish
shower bottom outlet 1/2"
with integrated non return-valve
S-unions
protected against backflow
minimum pressure 1.0 bar

Eurodisc Joy
Miscelatore monocomando per doccia
GROHE SilkMove® con cartuccia Joystick
attacco del flessibile da 1/2"
con valvola di ritegno incorporata


Material main: Chrome
Material secondary: Chrome
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Sanitary - Taps/Faucets/Brassware
This product is available in:
Europe
  • Italy

BIMobject®