We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

EUD Joystick Bidet Mixer (S)

Unique ref.: 24036000
Brand: GROHE
Product family: EUD
Product group: asta doccia-bagno
Height (mm): 182
Date of publishing: 2016-06-30
Edition number: 3
Type: Object (single object)
Download (1)
EUD Joystick OHM bidet
Single-lever bidet mixer 1/2" S-Size

Eurodisc Joy
Single-lever bidet mixer 1/2" S-Size single hole installation GROHE FeatherControl Joystick cartridge GROHE StarLight® chrome finish GROHE EcoJoy® ball-joint mousseur 5.7 l/min GROHE QuickFix® Plus installation system pop-up waste set 1 1/4" flexible connection hoses


Material main: Chrome
Material secondary: Chrome
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Sanitary - Taps/Faucets/Brassware
This product is available in:
Europe
  • Italy

BIMobject®