We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

New Tempesta 100 Shower Set

Unique ref.: 27600000
Brand: GROHE
Product family: Tempesta 100
Product group: set asta doccia-bagno
Height (mm): 620
Date of publishing: 2016-06-30
Edition number: 3
Type: Object (single object)
Download (1)

Tempesta 100
Set asta doccia
asta doccia 600 mm cod. 27 523
Tempesta 100
manopola doccia cod. 28 419 001
a 3 getti:
GROHE Rain O2, Rain, Massage
con sistema anticalcare SpeedClean
flessibile Relexaflex da 1.750 mm
cod. 28 154
mensola porta oggetti
GROHE EasyReachTM cod. 27 596
con tecnologia GROHE EcoJoy®
(limitatore di portata 9,5 l/min.)


Material main: Chrome
Material secondary: Chrome
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Sanitary - Showers
This product is available in:
Europe
  • Italy

BIMobject®