We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Eurosmart New Tempesta Shower Set

Unique ref.: 27644000
Brand: GROHE
Product family: Tempesta 100
Product group: asta doccia
Date of publishing: 2016-06-09
Edition number: 2
Type: Object (single object)
Download (1)

Tempesta 100
Set asta doccia
asta doccia 600 mm cod. 27 523
Tempesta 100
manopola doccia cod. 28 419 001
a 3 getti:
GROHE Rain O2, Rain, Massage
con sistema anticalcare SpeedClean
flessibile Relexaflex da 1.750 mm
cod. 28 154
con tecnologia GROHE EcoJoy®
(limitatore di portata 9,5 l/min.)


Material main: Chrome
Material secondary: Chrome
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Sanitary - Showers
This product is available in:
Europe
  • Italy

BIMobject®