We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Shower hose Silverflex

Unique ref.: 28388000
Brand: GROHE
Product family: Silverflex
Product group: flessibile
Date of publishing: 2016-06-09
Edition number: 2
Type: Object (single object)
Silverflex
Shower hose
1750 mm
1/2" x 1/2"
plastic material with smooth surface
flexible, easy cleaning
kink proofing
rotation cone for Twistfree-function
GROHE StarLight® chrome finish

Silverflex
Flessibile
1/2" x 1/2"
lunghezza 1.750 mm
dotato di serie di limitatore di temperatura (da regolare)


Material main: Chrome
Material secondary: Chrome
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Sanitary - Sanitary
This product is available in:
Europe
  • Italy

BIMobject®