We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Essence Single Lever Sink Mixer L

Unique ref.: 30270000
Brand: GROHE
Product family: Essence New
Product group: miscelatore-cucina rubinetto
Date of publishing: 2016-06-30
Edition number: 3
Type: Object (single object)
Download (1)
Essence New OHM sink L-spout spray
Single-lever sink mixer 1/2"

Essence
Single-lever sink mixer 1/2" single hole installation GROHE StarLight® finish GROHE SilkMove® 28 mm ceramic cartridge pull-out dual spray - switches back and forth between regular flow and spray diverter: mousseur/SpeedClean shower jet automatic return to mousseur swivel tubular spout swivel area 360° protected against backflow flexible connection hoses rapid installation system integrated temperature limiter


Material main: Chrome
Material secondary: Chrome
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Sanitary - Taps/Faucets/Brassware
This product is available in:
Europe
  • Italy

BIMobject®