We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Costa L

Unique ref.: 31831001
Brand: GROHE
Product family: Adria
Product group: bagno-rubinetto
Height (mm): 282
Depth (mm): 182
Date of publishing: 2016-06-30
Edition number: 3
Type: Object (single object)
Download (1)
Costa L
Single-hole sink mixer 1/2"

metal handles
heat-insulated
GROHE StarLight® finish
Longlife-headparts
mousseur
swivel tubular spout
swivel area 360°
flexible connection hoses


Material main: Chrome
Material secondary: Chrome
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Sanitary - Taps/Faucets/Brassware
This product is available in:
Europe
  • Italy

BIMobject®