We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Grotherm 800 Thermostatic Bath Mixer

Unique ref.: 34567000
Brand: GROHE
Product family: Grohtherm 800
Product group: miscelatore-bagno rubinetto
Date of publishing: 2016-06-30
Edition number: 3
Type: Object (single object)
Download (1)
Grohtherm 800 Thermostatic bath mixer 1/2"

Grohtherm 800
Thermostatic bath mixer 1/2"
wall mounted
GROHE StarLight® chrome finish
GROHE SafeStop at 38°C
GROHE SafeStop Plus (optional)
additional temperature limiter at 43° C
GROHE TurboStat® compact cartridge with wax thermoelement
integrated mixed water shut off
automatic diverter: bath/shower
volume handle with GROHE EcoButton (economy button with individually adjustable economy stop)
ceramic headpart 1/2", 180°
shower bottom outlet 1/2"
mousseur
built-in non return valves
dirt strainers
protected against backflow
S-unions
GROHE EcoJoy® technology for less water and perfect flow


Material main: Chrome
Material secondary: Chrome
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Sanitary - Taps/Faucets/Brassware
This product is available in:
Europe
  • Italy

BIMobject®