We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Self Closing Shower Valve

Unique ref.: 36267000
Brand: GROHE
Product family: Euroeco Cosmopolitan T
Product group: rubinetto doccia-bagno
Date of publishing: 2016-06-09
Edition number: 2
Type: Object (single object)
Download (1)

Euroeco Cosmopolitan T
Rubinetto per incasso doccia con chiusura a tempo
a muro
marcata blu/rosso
per pressioni dinamiche da 1 a 5 bar
tempo di erogazione 7 sec.
adattabile a 15 o 30 sec.
inseribile a 4-45°C
rosetta
con tecnologia GROHE EcoJoy®


Material main: Chrome
Material secondary: Chrome
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Sanitary - Taps/Faucets/Brassware
This product is available in:
Europe
  • Italy

BIMobject®