Publish your products
VR1™ XL - Vertical Bike Parking Rack
VR1™ XL - Vertical Bike Parking Rack
VR1™ XL - Vertical Bike Parking Rack

    VR1™ XL - Vertical Bike Parking Rack

    The VR1 XL is the second generation of Vertical racks. With its large profile tire hook and wheel ramp, it will accommodate any sized bicycle tire with ease. The ¾” steel locking loop offers 3 points of contact for the highest locking security. The VR1 is the most versatile vertical rack around and we suggest you have at least one in every bike room. Check out our new request a free bike room layout tool and layout a bike room in seconds

    Product Features

    • Vertical high security bike parking rack
    • 1 bike capacity
    • Large profile tire hook to accommodate any size bicycle tire
    • Wheel ramp for easy lifting
    • Solid locking loop provides 3 points of contact for high security
    • Can be mounted to any wall type
    • Usable on our Side/Center Stage base stations
    • Ultra space saving when racks are staggered
    Specification
    • MATERIALS & FEATURES

      • Steel ASTM A36 sheet metal
      • Laser cut steel bent and welded forms the base plate
      • Lock bar made from 3/4” A36 solid steel rod controls bikes and prevents rubbing
      • Polyvinyl sleeve on hook to prevent metal-to-metal contact when parking and removing bike
      • Tire hook has a large profile to accommodate fat tire bikes (up to 4.8” rims), and has a dimpled center to locate smaller mountain bike and road bike tires.

      FINISH

      • Black Polyester Powder Coat

      MOUNTING OPTIONS

      • Direct surface mount to concrete walls
      • Can be anchored directly into concrete masonry units
      • Wood studs/ledger board
      • Product can be mounted onto Side Stage™ and
      • Center Stage™ systems when no appropriate backing exists, or wall mounting is not desirable

      SPACE USE RECOMMENDATIONS

      • Distance from ground to bottom of rack minimum: 47”
      • Ceiling height: 82” minimum, 92“ for offset installation
      • Side wall to center of rack: 18” Minimum, 22” Recommended
      • Distance between racks center to center:
        • For racks not offset: 24” Minimum, 28” Recommended
        • For racks offset: 12” Minimum, 14” Recommended
    Technical specification
    • Unique ref.vr1-xl-vertical-bike-parking-racks
    • Product familyBike Parking Systems
    • Product groupVertical, Single‑Sided, Space‑Saving Rack
    • TypeObject (single object)
    • Date of publishing2026-08-03
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit