Set your location and language to prioritise localised information. Continue
Community - Urinal 31x35

Community - Urinal 31x35

Wall mounted urinal with Rimless system.

Also available Bianco opaco, Cenere and Ardesia.

Specification
  • Wall mounted urinal with Rimless system.

    - cod 909711 Glossy White

    Finishes:

    • Ardesia cod. 909726
    • Matte White cod. 909709
    • Cenere cod. 909717

    Quick Fixing screw:

    • Cod. FISRO


Technical specification
  • Unique ref.909711
  • Product familyCommunity
  • Product groupUrinals
  • TypeObject (single object)
  • Date of publishing2023-05-08
  • Edition number1
  • Height (mm)650
  • Width (mm)310
  • Depth (mm)350
Related
  • Material mainCeramics
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)19.5
Classification
  • BIMobject CategorySanitary - Urinals
  • IFC classificationSanitary Terminal
  • ETIM CodeEC010235
  • ETIM NameUrinal
  • Uniclass 2015 CodePr_40_20_93_82
  • Uniclass 2015 DescriptionWall-hung urinals
  • CSI MasterFormat 2014 Code22 42 13.16
  • CSI MasterFormat 2014 TitleCommercial Urinals
  • OmniClass Number23-31 21 00
  • OmniClass TitleUrinals