Publish your products
GBF2150, Recessed Safety Station with Drain Pan, Exposed Shower Head

GBF2150, Recessed Safety Station with Drain Pan, Exposed Shower Head

GBF2150
Recessed Safety Station with Drain Pan, Exposed Shower Head


Application: Recessed barrier-free eye/face wash and shower safety station with ceiling mounted exposed shower head and drain pan. Stainless steel cover provides attractive appearance and protects unit when not in use. When activated, cover serves as pan to collect waste water and return it into unit for drainage.

ADA Compliance: When installed at recommended mounting heights, unit complies with ADA requirements for accessibility by handicapped persons.

Shower Head: 10" diameter stainless steel.

Shower Valve: 1" IPS brass stay-open ball valve with stainless steel “panic bar” actuator.

Cover/Drain Pan: 16 gauge stainless steel combination cover and drain pan. Grasping “panic bar” handle and opening cover pulls spray head assembly down from vertical to horizontal position, activating water flow. While unit is in operation, waste water is collected in drain pan and returned into cabinet for drainage. Unit remains in operation until cover is returned to closed position.

Eye/Face Wash Spray Head Assembly: Two FS-Plus™ spray heads mounted on supply arms. Each spray head has individually adjustable flow control and filter to remove impurities from water.

Eye/Face Wash Valve: 1/2" IPS brass plug-type valve with O-ring seals. Furnished with in-line strainer to protect valve from debris and foreign matter.

Mounting: 16 gauge stainless steel cabinet with flanged rim for recessed mounting in wall. Unit fits in standard 3 5/8" deep wall.

Pipe and fittings: Exposed pipe and escutcheon are brushed stainless steel.

Supply: 1" NPT female inlet.

Waste: 2" NPT female outlet.

Sign: Furnished with ANSI-compliant identification sign.

Quality Assurance: Unit is completely assembled and water tested prior to shipment.

U.S. Patent 5,768,721

AVAILABLE OPTIONS
PCC All-polished chrome plated brass construction.
AP250-065 Modesty Curtain
AP280-235 Electric Light and Alarm Horn
TMV G6040 thermostatic mixing valve.

Specification
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberGBF2150
    Product TypeBarrier-Free Recessed Combination Eyewash/Facewash & Emergency Shower Station
    Installation TypeFully Recessed Wall Mounting (Cabinet) with Ceiling Mounted Exposed Shower Head
    Cabinet & Flange MaterialPremium 16-Gauge Type 304 Stainless Steel with a 3/8" return flange for a clean architectural flush finish
    Shower Head10" (254 mm) Diameter Stainless Steel with integrated 20 GPM internal flow control
    Shower Piping/MountingFurnished with vertical Type 304 brushed stainless steel supply pipe and ceiling escutcheon for installation at desired height below finished ceiling.
    Shower Valve1" IPS Brass Stay-Open Ball Valve with Stainless Steel "Panic Bar" Actuator
    Shower Flow Rate20 GPM (75.7 L/min) constant internal regulation
    Cover / Drain Pan Mechanism16-Gauge Type 304 Stainless Steel Combination Cover and Drain Pan
    Eyewash/Facewash ActivationGrasping front "Panic Bar" handle and lowering the cover panel pulls the spray head assembly down 90° from vertical to horizontal deployment, instantly initiating water flow. Unit remains active until panel is fully closed.
    Drain Pan FunctionWhile the unit is operational, the open cover functions as a drain pan to collect waste water, returning it directly into the cabinet interior for traditional drainage via building wastewater pipe infrastructure.
    Eye/Face Wash Spray Heads(2) FS-Plus™ polypropylene spray heads mounted on supply arms with individual adjustable flow controls and internal polyurethane filters
    Eye/Face Wash Valve1/2" IPS Brass rotating plug-type valve with O-Ring Seals
    In-Line FiltrationFurnished with an in-line strainer to protect internal valve structures from plumbing line debris
    Water Supply Inlet1" NPT Male Inlet
    Waste Outlet Connection2" NPT Male Outlet (Direct connection to facility drainage plumbing)
    Wall Framing DepthFits seamlessly into standard shallow 3-5/8” (92 mm) deep wall cavities
    ADA ComplianceFully complies with all ADA barrier-free clearance and accessibility guidelines when properly mounted
    Compliance & CertificationsANSI Z358.1-2014, Uniform Plumbing Code (UPC), cUPC Listed 8116
    Patent ProtectionProtected under U.S. Patent 5,768,721
    Included AccessoriesANSI-compliant identification sign, testing inspection tag


    recessed safety station, stainless steel eyewash, recessed emergency shower, barrier free safety station, recessed eyewash station, recessed eye wash, recessed facewash, recessed face wash, guardian equipment gbf2150, internal plumbing eyewash, vertical ceiling shower, combination safety station, emergency drench shower, ada compliant eyewash, ada compliant facewash, eye face wash shower, commercial safety station, laboratory safety center, corridor emergency shower, facility safety fixture, fs-plus spray heads, stay open ball valve, 10 inch stainless shower, integrated drench shower, ceiling mounted exposed shower, dual function safety station, concealed emergency eyewash, high design eyewash, industrial drench shower, ansi z358.1 safety station, washdown safety shower, architectural safety fixture, internal drain eyewash, space saving eye wash, swing down emergency eyewash

Technical specification
  • Unique ref.guardian-equipment-006
  • Product familyPlumbing
  • Product groupRecessed Lab Units & Safety Centers
  • TypeObject (single object)
  • Date of publishing2015-02-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit