Publish your products
G1902, Safety Station with Eyewash, Stainless Steel Bowl

G1902, Safety Station with Eyewash, Stainless Steel Bowl

G1902
Safety Station with Eyewash, Stainless Steel Bowl


Application: Combination eyewash and shower safety station. Two GS-Plus™ spray-type outlet heads deliver a flood of water for rinsing eyes.

Shower Head: 10" diameter orange ABS plastic.

Shower Valve: 1" IPS chrome plated brass stay-open ball valve. Valve is US-made with chrome plated brass ball and Teflon® seals. Furnished with stainless steel actuating arm and 29" stainless steel pull rod.

Spray Head Assembly: Two GS-Plus™ spray heads. Each head has a “flip top” dust cover, internal flow control and filter to remove impurities from water.

Eyewash Bowl: 11-1/2" stainless steel.

Eyewash Valve: 1/2" IPS chrome plated brass stay-open ball valve. Valve is US-made with chrome plated brass ball and Teflon® seals.

Pipe & Fittings: Schedule 40 galvanized steel. Furnished with orange polyethylene covers for vertical piping for high visibility and corrosion resistance.

Supply: 1-1/4" NPT female top or side inlet.

Waste: 1-1/4" NPT female outlet. Outlet can be positioned at either 9-1/4" or 19-5/8" above finished floor by reversing lower pipe nipples.

Sign:Furnished with ANSI-compliant identification sign.

Quality Assurance: Valve and spray head assemblies are factory assembled and water tested prior to shipment.

AVAILABLE OPTIONS
GC Powder coated finish on galvanized pipe and fittings. Available colors include orange, yellow, red and green.
GRN Green ABS plastic shower head.
YEL Yellow ABS plastic shower head.
SSH Stainless steel shower head.
AP275-100 Electric Light and Alarm Horn Light and alarm horn summon assistance when eye/face wash or shower is activated.
AP250-015 Modesty Curtain Modesty curtain for mounting on safety station.
TMV G6040 thermostatic mixing valve precisely blends hot and cold water to deliver warm (tepid) water as required by ANSI Z358.1-2014.

Specification
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberG1902
    Product TypeCombination Emergency Drench Shower & Eyewash Safety Station
    Installation TypeFloor Mounted with Powder-Coated Cast Aluminum Universal Floor Flange
    High-Visibility StylingUpright vertical piping is wrapped in bright orange UV-resistant polyethylene pipe covers to optimize rapid facility identification and enhance external structural protection.
    Shower Head10" (254 mm) Diameter Bright Orange ABS Plastic with integrated 20 GPM internal flow control
    Shower Valve1" IPS Chrome-Plated Brass Stay-Open Ball Valve (US-made with chrome-plated brass ball and PTFE seals)
    Shower ActivationRigid stainless steel actuating arm paired with a 29" (737 mm) stainless steel pull rod
    Shower Flow Rate20 GPM (75.7 L/min) constant internal regulation
    Eyewash Spray AssemblyDual-head configuration featuring (2) GS-Plus™ spray-type outlet heads; each head includes a "flip-top" dust cover, internal flow control, and an internal particulate filter to deliver a soft, highly effective flood of water for rinsing the eyes.
    Eyewash Bowl11-1/8" (283 mm) Diameter Stainless Steel with a brushed satin finish
    Eyewash Valve1/2" IPS Chrome-Plated Brass Stay-Open Ball Valve with PTFE (Teflon®) Seals and a high-visibility, powder-coated cast aluminum push flag handle.
    Piping & FittingsSchedule 40 galvanized steel pipe and fittings
    Water Supply Inlet1-1/4" NPT Female Top or Side Inlet (Side inlet arrives plugged)
    Waste Outlet Connection1-1/4" NPT Female Outlet; reversible lower pipe nipples allow the drain centerline height to be set at either 9-1/4" (235 mm) or 19-5/8" (498 mm) above the finished floor to adjust to variable layout constraints.
    Compliance & CertificationsANSI Z358.1-2014, OSHA Compliant
    Quality AssuranceValve and spray head assemblies are factory pre-assembled and hydrostatically water tested prior to crated shipment.
    Included AccessoriesANSI-compliant high-visibility identification sign, testing inspection tag


    industrial safety station, combination safety shower, emergency eyewash station, stainless steel bowl, guardian equipment g1902, floor mounted safety station, drench shower combination, gs-plus spray heads, stay open ball valve, 10 inch plastic shower, high visibility safety station, emergency eyewash shower, flag handle eyewash, pull rod emergency shower, schedule 40 galvanized steel, orange polyethylene pipe covers, facility safety fixture, laboratory emergency station, dual head eyewash, flip top dust covers, flexible installation waste outlet, factory tested safety equipment, mechanical room safety shower, water treatment safety station, warehouse safety equipment, freestanding drench shower, industrial plumbing fixture, corrosion resistant safety station, open bowl safety station, osha compliant safety shower, ansi z358.1 emergency fixture, standard safety shower, commercial drench shower, tepid water mixing valve compatible, steel bowl safety station

Technical specification
  • Unique ref.guardian-equipment-030
  • Product familyPlumbing
  • Product groupSafety Stations
  • TypeObject (single object)
  • Date of publishing2015-02-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States