Publish your products
GSC2650A, Recessed Safety Center with Drain Pan, Exposed Shower Head

GSC2650A, Recessed Safety Center with Drain Pan, Exposed Shower Head

GSC2650A
Recessed Safety Center with Drain Pan, Exposed Shower Head


Application: Recessed safety center with barrier-free eye/face wash and shower safety station, matching fire extinguisher housing, ceiling mounted exposed shower head, and drain pan. Stainless steel cover provides attractive appearance and protects unit when not in use. When activated, cover serves as pan to collect waste water and return it into unit for drainage. The integrated fire extinguisher housing creates a cohesive aesthetic for all safety equipment requirements in one location.

Shower Valve: 1” IPS brass stay-open ball valve with stainless steel “panic bar”. Pulling bar down activates shower; shower remains in operation until bar is returned to original closed position. Furnished with stainless steel access panel and 1” IPS unions for valve.

Shower Head: 10” diameter stainless steel.

Cover/Drain Pan: Furnished with 18 gauge stainless steel combination cover and drain pan. Grasping “panic bar” handle and opening cover pulls spray head assembly down from vertical to horizontal position, activating water flow. While unit is in operation, waste water is collected in drain pan and returned into cabinet for drainage. Unit remains in operation until cover is returned to closed position.

Eye/Face Wash Spray Head Assembly: Two FS- Plus™ spray heads mounted on supply arms. Each spray head has individually adjustable flow control and filter to remove impurities from water.

Eye/Face Wash Valve: 1/2” IPS brass rotating plug- type valve. Furnished with Teflon® coated O-ring seals and in-line strainer to protect valve from debris and foreign matter.

Mounting: Unit is comprised of (2) modular 16 gauge stainless steel cabinets with flanged rims for recessed mounting in wall.

Supply: 1” NPT female inlet.

Waste: 2” NPT female outlet.

Sign: Furnished with ANSI-compliant identification sign.

U.S. patent 5,768,721

AVAILABLE OPTIONS

AP250-065 Modesty Curtain Modesty curtain for wall mounting.
AP280-235 Electric Light and Alarm Horn Flashing light/alarm horn unit is recess mounted in finished wall. Light is illuminated and horn sounds when shower is activated. Includes additional leads for remote monitoring.
TMV GG6040 thermostatic mixing valve precisely blends hot and cold water to deliver tepid water as required by ANSI Z358.1-2014.

ADDITIONAL MODELS
GSC2660A
Same as above except with recessed ceiling mounted shower head.
GSC2670A Same as above except with wall mounted shower head.

Specification
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberGSC2650A
    Product TypeRecessed Safety Center (Combination Eyewash/Facewash & Shower Station)
    Installation TypeFully Recessed Wall Mounting
    Cabinet ConstructionModular (2) Piece 16-Gauge Stainless Steel with 3/8" Return Flanges
    Integrated Secondary HousingIntegrated upper compartment matching cabinet profile for a fire extinguisher (fire extinguisher supplied by others)
    Shower Head10" (254 mm) Diameter Stainless Steel with 20 GPM Flow Control
    Shower Piping/MountingFurnished with vertical 1" IPS stainless steel supply pipe and ceiling escutcheon
    Shower Valve1" IPS Brass Stay-Open Ball Valve with Stainless Steel "Panic Bar" Actuator
    Shower Flow Rate20 GPM (75.7 L/min) internal flow control
    Cover / Drain Pan Mechanism16-Gauge Stainless Steel Combination Cover and Drain Pan
    Eyewash/Facewash ActivationPulling down "Panic Bar" handle opens cover and deploys spray heads
    Drain Pan FunctionCollects waste water during operation and returns it into the internal cabinet system for plumbing drainage.
    Eye/Face Wash Spray Heads(2) FS-Plus™ Spray Heads mounted on supply arms with individual flow controls & filters
    Eye/Face Wash Valve1/2" IPS Brass Plug-Type Valve with O-Ring Seals
    In-Line FiltrationFurnished with in-line strainer to protect valves/heads from water debris
    Water Supply Inlet1" NPT Female Inlet
    Waste Outlet Connection2" NPT Female Outlet (Internal Building Plumbing Hookup)
    ADA ComplianceMeets all ADA accessibility guidelines when mounted at specified heights
    Compliance & CertificationsANSI Z358.1-2014, Uniform Plumbing Code (UPC), cUPC Listed 8116
    Patent ProtectionProtected under U.S. Patent 5,768,721
    Included AccessoriesANSI-compliant identification sign, inspection tag


    recessed safety center, exposed ceiling shower, emergency drench shower, barrier free safety station, recessed eyewash station, recessed eye wash, recessed facewash, recessed face wash, guardian equipment gsc2650a, stainless steel safety center, plumbed waste eyewash, combination safety station, emergency drench shower, ada compliant eyewash, ada compliant facewash, eye face wash shower, commercial safety station, laboratory safety center, hidden eyewash station, panic bar shower valve, fs-plus spray heads, stay open ball valve, 10 inch stainless shower, integrated drain pan, ceiling mounted exposed shower, dual function safety station, concealed emergency eyewash, high design eyewash, industrial drench shower, ansi z358.1 safety station, corridor safety equipment, architectural safety fixture, internal drain eyewash, fire extinguisher cabinet, space saving eye wash

Technical specification
  • Unique ref.guardian-equipment-043
  • Product familyPlumbing
  • Product groupRecessed Lab Units & Safety Centers
  • TypeObject (single object)
  • Date of publishing2015-02-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States