Publish your products
GSC2662K,  Recessed Safety Center with Drain Pan, Exposed Shower Head

GSC2662K, Recessed Safety Center with Drain Pan, Exposed Shower Head

GSC2652K
Recessed Safety Center with Drain Pan, Exposed Shower Head


Application: Recessed safety center with barrier-free eye/face wash and shower safety station, matching fire extinguisher and storage housings, ceiling mounted exposed shower head, and drain pan. Stainless steel cover provides attractive appearance and protects unit when not in use. When activated, cover serves as pan to collect waste water and return it into unit for drainage. Rather than connecting to building drainage system, unit has 1" IPS stainless steel drain on front of unit for waste water. The integrated housings create a cohesive aesthetic for all safety equipment requirements in one location.

Shower Valve: 1" IPS brass stay-open ball valve with stainless steel “panic bar”. Pulling bar down activates shower; shower remains in operation until bar is returned to original closed position. Furnished with stainless steel access panel and 1" IPS unions for valve.

Shower Head: 10” diameter stainless steel with 20 GPM flow control.

Cover/Drain Pan: 18 gauge stainless steel combination cover and drain pan. Grasping “panic bar” handle and opening cover pulls spray head assembly down from vertical to horizontal position, activating water flow. While unit is in operation, waste water is collected in drain pan and re-directed to daylight drain for drainage out the front of unit. Unit remains in operation until cover is returned to closed position.

Eye/Face Wash Spray Head Assembly: Two FS-Plus™ spray heads mounted on supply arms. Each spray head has individually adjustable flow control and filter to remove impurities from water flow.

Eye/Face Wash Valve:1/2" IPS brass rotating plug-type valve. Furnished with PTFE coated O-ring seals and in-line strainer to protect valve from debris and foreign matter.

Mounting: Unit is comprised of (3) modular 16 gauge stainless steel cabinets with flanged rims for recessed mounting in wall.

Supply: 1” NPT female inlet.

Waste:1" IPS stainless steel drain elbows on front of unit.

Sign: ANSI-compliant identification sign.
U.S. patent 5,768,721

AVAILABLE OPTIONS
AP250-065 Modesty Curtain Modesty curtain for wall mounting.
AP280-235 Electric Light and Alarm Horn Flashing light/alarm horn unit is recess mounted in finished wall. Light is illuminated and horn sounds when shower is activated. Includes additional leads for remote monitoring.
TMV G6040 thermostatic mixing valve precisely blends hot and cold water to deliver tepid water as required by ANSI Z358.1-2014.

ADDITIONAL MODELS
GSC2662K
Same as above except with recessed ceiling mounted shower head.
GSC2672K Same as above except with wall mounted shower head.

Specification
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberGSC2662K
    Product TypeRecessed Safety Center (Combination Eyewash/Facewash & Shower Station)
    Installation TypeFully Recessed Wall Mounting (Cabinet) with Flush Ceiling Mounted Shower Head
    Cabinet ConstructionModular (3) Piece 16-Gauge Stainless Steel with 3/8" Return Flanges
    Integrated StorageUpper compartment for emergency kits/fire blanket, middle compartment with viewport for fire extinguisher, lower safety station housing.
    Shower Head10" (254 mm) Diameter Stainless Steel with Flange for Flush Mounting in Ceiling
    Shower Valve1" IPS Brass Stay-Open Ball Valve with Stainless Steel "Panic Bar" Actuator
    Shower Flow Rate20 GPM (75.7 L/min) internal flow control
    Cover / Drain Pan Mechanism16-Gauge Stainless Steel Combination Cover and Drain Pan
    Eyewash/Facewash ActivationPulling down "Panic Bar" handle opens cover and deploys spray heads
    Drain Pan & Daylight DrainCollects waste water during operation and redirects it out of the unit through a front-facing drain elbow rather than internal building plumbing.
    Eye/Face Wash Spray Heads(2) FS-Plus™ Spray Heads with Adjustable Flow Controls & Filters
    Eye/Face Wash Valve1/2" IPS Brass Plug-Type Valve with O-Ring Seals
    In-Line FiltrationFurnished with in-line strainer to protect valves/heads from water debris
    Water Supply Inlet1" NPT Female Inlet
    Waste Outlet Connection1" IPS Stainless Steel Drain Elbow on Front of Unit (Daylight Drain)
    ADA ComplianceMeets all ADA accessibility guidelines when mounted at specified heights
    Compliance & CertificationsANSI Z358.1-2014, Uniform Plumbing Code (UPC), cUPC Listed 8116
    Patent ProtectionProtected under U.S. Patent 5,768,721
    Included AccessoriesANSI-compliant identification sign, inspection tag



    recessed safety center, flush ceiling shower, emergency drench shower, barrier free safety station, recessed eyewash station, recessed eye wash, recessed facewash, recessed face wash, guardian equipment gsc2662k, stainless steel safety center, daylight drain eyewash, combination safety station, emergency drench shower, ada compliant eyewash, ada compliant facewash, eye face wash shower, commercial safety station, laboratory safety center, hidden eyewash station, panic bar shower valve, fs-plus spray heads, stay open ball valve, 10 inch stainless shower, integrated drain pan, ceiling mounted recessed shower, dual function safety station, concealed emergency eyewash, high design eyewash, industrial drench shower, ansi z358.1 safety station, corridor safety equipment, architectural safety fixture, front drain eyewash, space saving eye wash, cleanroom emergency shower

Technical specification
  • Unique ref.guardian-equipment-044
  • Product familyPlumbing
  • Product groupRecessed Lab Units & Safety Centers
  • TypeObject (single object)
  • Date of publishing2015-05-19
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States