Publish your products
GBF2172, Recessed Safety Station with Drain Pan and Daylight Drain, Wall Mounted Exposed Shower Head
GBF2172, Recessed Safety Station with Drain Pan and Daylight Drain, Wall Mounted Exposed Shower Head

    GBF2172, Recessed Safety Station with Drain Pan and Daylight Drain, Wall Mounted Exposed Shower Head

    GBF2172
    Recessed Safety Station with Drain Pan and Daylight Drain, Wall Mounted Exposed Shower Head

    Application: Recessed barrier-free eye/face wash and shower safety station with ceiling mounted exposed shower head and drain pan. Stainless steel cover provides attractive appearance and protects unit when not in use. When activated, cover serves as pan to collect waste water and return it into unit for drainage. Rather than connecting to building drainage system, unit has 1 1/2" OD drain connection on front of unit for waste water. Front drain provides for less costly installation while facilitating regular testing of unit.

    ADA Compliance: When installed at recommended mounting heights, unit complies with ADA requirements for accessibility by handicapped persons.

    Shower Head: 10" diameter stainless steel. Furnished with horizontal supply pipe and wall escutcheon.

    Shower Valve: 1" IPS brass stay-open ball valve with stainless steel “panic bar” actuator.

    Cover/Drain Pan: 16 gauge stainless steel combination cover and drain pan. Grasping “panic bar” handle and opening cover pulls spray head assembly down from vertical to horizontal position, activating water flow. While unit is in operation, waste water is collected in drain pan and returned into cabinet for drainage. Unit remains in operation until cover is returned to closed position.

    Eye/Face Wash Spray Head Assembly: Two FS-Plus™ spray heads mounted on supply arms. Each spray head has individually adjustable flow control and filter to remove impurities from water.

    Eye/Face Wash Valve: 1/2" IPS brass rotating plug-type valve. Furnished with Teflon® coated O-ring seals and in-line strainer to protect valve from debris and foreign matter.

    Mounting: 16 gauge stainless steel cabinet with flanged rim for recessed mounting in wall. Unit fits in standard 3 5/8" deep wall.

    Pipe & Fittings: Exposed pipe and escutcheon are brushed stainless steel.

    Supply: 1" NPT female inlet.

    Waste: 1 1/2" OD tailpiece with stainless steel cover.

    Sign: Furnished with ANSI-compliant identification sign.

    Quality Assurance: Unit is completely assembled and water tested prior to shipment.

    U.S. patent 5,768,721

    AVAILABLE OPTIONS
    PCC
    Polished chrome plated brass shower supply nipple.
    AP250-064 Test Kit Removable fitting with elbow and drain tube installs in daylight drain for testing unit.
    AP250-065 Modesty curtain.
    AP280-230 Electric light and alarm horn.

    TMV G6040 Thermostatic Mixing Valve

    Specification
    • Attribute / Specification FieldProduct Data Value
      ManufacturerGuardian Equipment
      Model NumberGBF2172
      Product TypeBarrier-Free Recessed Combination Eyewash/Facewash & Emergency Shower Station
      Installation TypeFully Recessed Wall Mounting
      Cabinet & Flange MaterialPremium 16-Gauge Type 304 Stainless Steel with a 3/8" return flange for a clean architectural flush finish
      Shower Head10" (254 mm) Diameter Stainless Steel with integrated 20 GPM internal flow control
      Shower Piping/MountingFurnished with horizontal Type 304 brushed stainless steel supply pipe and wall escutcheon
      Shower Valve1" IPS Brass Stay-Open Ball Valve with Stainless Steel "Panic Bar" Actuator
      Shower Flow Rate20 GPM (75.7 L/min) constant internal regulation
      Cover / Drain Pan Mechanism16-Gauge Type 304 Stainless Steel Combination Cover and Drain Pan
      Eyewash/Facewash ActivationGrasping front "Panic Bar" handle and lowering the cover panel pulls the spray head assembly down 90° from vertical to horizontal deployment, instantly initiating water flow. Unit remains active until panel is fully closed.
      Drain Pan & Daylight DrainFold-down pan captures runoff during testing or emergency deployment and funnels it out the front-facing 1" IPS daylight drain elbow, eliminating the need to breach wall cavities with deep internal plumbing waste connections.
      Eye/Face Wash Spray Heads(2) FS-Plus™ polypropylene spray heads mounted on supply arms with individual adjustable flow controls and internal polyurethane filters
      Eye/Face Wash Valve1/2" IPS Brass rotating plug-type valve with Teflon® coated O-ring seals
      In-Line FiltrationFurnished with an in-line strainer to protect internal valve structures from plumbing line debris
      Water Supply Inlet1" NPT Male Inlet
      Waste Outlet Connection1" IPS Stainless Steel Drain Elbow positioned on the front face of the cabinet
      Wall Framing DepthFits seamlessly into standard shallow 3-5/8” (92 mm) deep wall cavities
      ADA ComplianceFully complies with all ADA barrier-free clearance and accessibility guidelines when properly mounted
      Compliance & CertificationsANSI Z358.1-2014, Uniform Plumbing Code (UPC), cUPC Listed 8116
      Patent ProtectionProtected under U.S. Patent 5,768,721
      Included AccessoriesANSI-compliant identification sign, testing inspection tag


      recessed safety station, stainless steel eyewash, recessed emergency shower, barrier free safety station, recessed eyewash station, recessed eye wash, recessed facewash, recessed face wash, guardian equipment gbf2172, daylight drain eyewash, wall mount safety shower, combination safety station, emergency drench shower, ada compliant eyewash, ada compliant facewash, eye face wash shower, commercial safety station, laboratory safety center, corridor emergency shower, facility safety fixture, fs-plus spray heads, stay open ball valve, 10 inch stainless shower, integrated drain pan, wall mounted exposed shower, dual function safety station, concealed emergency eyewash, high design eyewash, industrial drench shower, ansi z358.1 safety station, washdown safety shower, architectural safety fixture, front drain eyewash, space saving eye wash, swing down emergency eyewash

    Technical specification
    • Unique ref.guardian-equipment-055
    • Product familyPlumbing
    • Product groupRecessed Lab Units & Safety Centers
    • TypeObject (single object)
    • Date of publishing2015-02-27
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit