ClimaGuard® A 1.0 (#3, #5) Triple Glaze on ExtraClear Glass (Europe)

At the intersection of thermal insulation and natural daylight

Guardian ClimaGuard® A 1.0 is a soft coat, single stock Low-E (low emissivity) glass that offers the optimum level of thermal insulation possible in standard double glazed insulating glass units. This means the glass is ideal for large glazed areas where insulation is critical, such as in structural glazing, facades, curtain walls, conservatories and windows. As a single stock product, Guardian ClimaGuard® A 1.0 glass can be used in either its annealed form or can be toughened.

GLASS SUBSTRATES ExtraClear   

THICKNESS 4 - 12 mm   

APPLICATIONS Windows Doors Roofs   

MANUFACTURING OPTIONS Laminated Annealed

AVAILABLE SIZES Maximum Height x Width: 3210 x 6000 mm   

RECOMMENDED COATING POSITIONS Double glazed: 3 Triple Glazed: 3 and 5   

EDGE DELETION Required: Yes   

APPLICATION TYPE Can be used in: Insulating Glass Unit

SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

Europe
Andorra
Albania
Austria
Åland Islands
Bosnia and Herzegovina
Belgium
Bulgaria
Belarus
Switzerland
Cyprus
Czech Republic
Germany
Denmark
Estonia
Spain
Finland
Faroe Islands
France
United Kingdom
Guernsey
Gibraltar
Greece
Croatia
Hungary
Ireland
Isle of Man
Iceland
Italy
Jersey
Liechtenstein
Lithuania
Luxembourg
Latvia
Monaco
Moldova
Montenegro
Macedonia (FYROM)
Malta
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Sweden
Slovenia
Svalbard and Jan Mayen
Slovakia
San Marino
Ukraine
Vatican City