ClimaGuard® A+ (#3, #5) Triple Glaze on ExtraClear Glass (Europe)

This ClimaGuard earns a perfect score

Typically used in windows, conservatories, structural glazing, facades and curtain walls, Guardian ClimaGuard® A+ is a new and improved thermal insulating glass for double and triple glazed insulating units that meets the highest performance requirements in terms of transparency and solar heat gain. This new and improved low emissivity (Low-E) glass maintains the same thermal performance but with an increased level of solar heat gain. Guardian ClimaGuard® A+ allows solar heat to pass through the glazing, which is then retained within the building by the low-E coated glass. This means a positive effect on your heating costs during winter months as well as improving comfort levels in your home.

GLASS SUBSTRATES ExtraClear   

THICKNESS 4 - 12 mm   

APPLICATIONS Windows Doors Roofs   

MANUFACTURING OPTIONS Laminated Annealed

AVAILABLE SIZES Maximum Height x Width: 3210 x 6000 mm   

RECOMMENDED COATING POSITIONS Double glazed: 3 Triple Glazed: 3 and 5   

EDGE DELETION Required: Yes   

APPLICATION TYPE Can be used in: Insulating Glass Unit

SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

Europe
Andorra
Albania
Austria
Åland Islands
Bosnia and Herzegovina
Belgium
Bulgaria
Belarus
Switzerland
Cyprus
Czech Republic
Germany
Denmark
Estonia
Spain
Finland
Faroe Islands
France
United Kingdom
Guernsey
Gibraltar
Greece
Croatia
Hungary
Ireland
Isle of Man
Iceland
Italy
Jersey
Liechtenstein
Lithuania
Luxembourg
Latvia
Monaco
Moldova
Montenegro
Macedonia (FYROM)
Malta
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Sweden
Slovenia
Svalbard and Jan Mayen
Slovakia
San Marino
Ukraine
Vatican City