ClimaGuard® Premium2 (#2, #5) Triple Glaze on ExtraClear Glass (Europe)

Harness the sun and its light

Guardian ClimaGuard® Premium2 coated glass for double and triple glazing offers an exceptional level of light transmission, allowing a higher amount of natural daylight into residential applications, reducing the need for artificial lighting. A remarkable 74% of light is transmitted in triple glazing, enabling higher levels of transparency without disruptive reflections. The coated glass also offers high solar heat gain, making it suitable for passive house and low energy constructions. As a universal product for double and triple glazing, logistics is simplified as there is no need for multiple products which means reduced stock and improved logistics for glass producers.

GLASS SUBSTRATES ExtraClear   

THICKNESS 4 - 12 mm  

 APPLICATIONS Windows Doors Roofs  

 MANUFACTURING OPTIONS Laminated Bent Heat Strengthened Annealed HT version for Heat-Treatable applications: Tempered

AVAILABLE SIZES Maximum Height x Width: 3210 x 6000 mm   

RECOMMENDED COATING POSITIONS Double glazed: 3 Triple Glazed: 2 and 5   

EDGE DELETION Required: Yes   

APPLICATION TYPE Can be used in: Insulating Glass Unit

SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

Europe
Andorra
Albania
Austria
Åland Islands
Bosnia and Herzegovina
Belgium
Bulgaria
Belarus
Switzerland
Cyprus
Czech Republic
Germany
Denmark
Estonia
Spain
Finland
Faroe Islands
France
United Kingdom
Guernsey
Gibraltar
Greece
Croatia
Hungary
Ireland
Isle of Man
Iceland
Italy
Jersey
Liechtenstein
Lithuania
Luxembourg
Latvia
Monaco
Moldova
Montenegro
Macedonia (FYROM)
Malta
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Sweden
Slovenia
Svalbard and Jan Mayen
Slovakia
San Marino
Ukraine
Vatican City