SunGuard® HD Neutral 67 with ClimaGuard® Premium2, Double Glaze on ExtraClear Glass (Europe)

Performance and durability

Guardian SunGuard® High Durable (HD) glass is a high durability sputter coated solar control glass. The product provides all the optical clarity and energy performance that is traditionally associated with sputtered coatings. The durable coating is based on highly resistant materials that enable the glass to be used monolithically, only when applied on the inside surface. The handling and fabrication characteristics are comparable to any other product available for monolithic glass applications. Typical applications include the outer glass of double skin facades, ventilated glazing, spandrel panels, glass louvres and external shading fins for solar control shading purposes.

GLASS SUBSTRATES ExtraClear   

THICKNESS 4 - 12 mm  

APPLICATIONS Facades Windows Doors Curtain Walls Roofs Skylights   

MANUFACTURING OPTIONS Tempered Laminated Heat Soaked Bent Heat Strengthened

AVAILABLE SIZES Maximum Height x Width: 3210 x 6000 mm   

RECOMMENDED COATING POSITIONS Monolithic: 2 Double glazed: 2   

EDGE DELETION Required: No   

APPLICATION TYPE Can be used in: Monolithic or Insulating Glass Unit

SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

Europe
Andorra
Albania
Austria
Åland Islands
Bosnia and Herzegovina
Belgium
Bulgaria
Belarus
Switzerland
Cyprus
Czech Republic
Germany
Denmark
Estonia
Spain
Finland
Faroe Islands
France
United Kingdom
Guernsey
Gibraltar
Greece
Croatia
Hungary
Ireland
Isle of Man
Iceland
Italy
Jersey
Liechtenstein
Lithuania
Luxembourg
Latvia
Monaco
Moldova
Montenegro
Macedonia (FYROM)
Malta
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Sweden
Slovenia
Svalbard and Jan Mayen
Slovakia
San Marino
Ukraine
Vatican City