SunGuard® HP Amber 41/29 Triple Glaze with ClimaGuard® Premium2 on ExtraClear Glass (Europe)

The triple-threat: solar control, thermal insulation and beautiful colour

Guardian SunGuard® High Performance (HP) Amber 41/29 is a beautiful, honey-yellow glass that offers excellent energy efficiency for facades, curtain walls, windows and doors. It is an ideal choice for a variety of climates, particularly where air conditioning is used and where energy regulations need to be met or exceeded. It pairs well with other glass, like on Victoria Tower in Stockholm, making HP Amber 41/29 a flexible, unique option for today’s architects.

GLASS SUBSTRATES ExtraClear   

THICKNESS 4 - 12 mm   

APPLICATIONS Facades Windows Doors Curtain Walls Roofs Skylights   

MANUFACTURING OPTIONS Tempered Laminated Heat Soaked Bent Heat Strengthened Annealed

AVAILABLE SIZES Maximum Height x Width: 3210 x 6000 mm   

RECOMMENDED COATING POSITIONS Double glazed: 2 Triple Glazed: 2   

EDGE DELETION Required: No   

APPLICATION TYPE Can be used in: Insulating Glass Unit

SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

Europe
Andorra
Albania
Austria
Åland Islands
Bosnia and Herzegovina
Belgium
Bulgaria
Belarus
Switzerland
Cyprus
Czech Republic
Germany
Denmark
Estonia
Spain
Finland
Faroe Islands
France
United Kingdom
Guernsey
Gibraltar
Greece
Croatia
Hungary
Ireland
Isle of Man
Iceland
Italy
Jersey
Liechtenstein
Lithuania
Luxembourg
Latvia
Monaco
Moldova
Montenegro
Macedonia (FYROM)
Malta
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Sweden
Slovenia
Svalbard and Jan Mayen
Slovakia
San Marino
Ukraine
Vatican City