SunGuard® SN 51 Double Glaze on ExtraClear Glass (Europe)

Striking the perfect balance

Guardian SunGuard® SuperNeutral (SN) 51 is a new double-silver coated solar control glass with significantly reduced internal reflection. The introduction of SunGuard SN 51 is part of Guardian’s project to optimise its SunGuard SuperNeutral (SN) family of products in terms of their aesthetics and performance. SunGuard SN 51 is a high selectivity glass product with low solar factor and a slightly more neutral appearance than its predecessor, SunGuard SN 51/28.

The outside reflection has been set to an optimized level and provides a striking and vivid appearance of the glass. For exterior glass design projects in Europe, architects are moving towards glass solutions for facades that provide a more neutral appearance, giving a sophisticated, classy touch and look to the building. SunGuard SN 51 coated glass satisfies current architectural design trends by providing a highly desirable, consistent, neutral, transparent appearance – regardless of the viewing angle, combined with high light transmission and excellent thermal insulation, making it an ideal choice for both double- and triple-glazed windows and façades. SunGuard SN 51 is available in both annealed and tempered versions.

GLASS SUBSTRATES ExtraClear   

THICKNESS 4 - 12 mm   

APPLICATIONS Facades Windows Doors Curtain Walls Roofs Skylights   

MANUFACTURING OPTIONS Laminated Bent Heat Strengthened Annealed HT version with TPF foil for Heat-Treatable applications: Tempered

AVAILABLE SIZES Maximum Height x Width: 3210 x 6000 mm   

RECOMMENDED COATING POSITIONS Double glazed: 2 Triple Glazed: 2   

EDGE DELETION Required: Yes   

APPLICATION TYPE Can be used in: Insulating Glass Unit


SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

Europe
Andorra
Albania
Austria
Åland Islands
Bosnia and Herzegovina
Belgium
Bulgaria
Belarus
Switzerland
Cyprus
Czech Republic
Germany
Denmark
Estonia
Spain
Finland
Faroe Islands
France
United Kingdom
Guernsey
Gibraltar
Greece
Croatia
Hungary
Ireland
Isle of Man
Iceland
Italy
Jersey
Liechtenstein
Lithuania
Luxembourg
Latvia
Monaco
Moldova
Montenegro
Macedonia (FYROM)
Malta
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Sweden
Slovenia
Svalbard and Jan Mayen
Slovakia
San Marino
Ukraine
Vatican City