SunGuard® DS 50, Double Glaze on Clear Glass, air-filled gap (India)SunGuard® DS 50, Double Glaze on Clear Glass, air-filled gap (India)
View previous images
View next images

SunGuard® DS 50, Double Glaze on Clear Glass, air-filled gap (India)

The SunGuard® DS family combines solar and low-E coating to provide the perfect balance between light transmission and heat insulation for your commercial projects. With low internal and external reflection, the DS range gives an uninterrupted view of the outside world from the inside, and a sharp look of the building from the outside. This multi-functional coating minimizes the need for artificial lighting while providing excellent solar protection combined with advanced thermal insulation. SunGuard DS coatings can be produced with a variety of options and in many different colors to satisfy a multitude of aesthetic and design requirements.

Guardian SunGuard® DS 50 provides exceptionally high visible light transmission while still providing excellent solar and thermal insulation. This unique combination allows for special architectural projects to go uninterrupted by limitations of light transmission or energy efficiency. Create any design in any urban location without sacrificing aesthetics or energy efficiency with SunGuard DS 50.

Product Information

GLASS SUBSTRATES Bronze Clear Gray Green   

THICKNESS 3 - 12 mm   

APPLICATIONS Facades Windows Doors Curtain Walls Roofs Skylights   

MANUFACTURING OPTIONS Tempered Laminated Heat Soaked Heat Strengthened

AVAILABLE SIZES Maximum Height x Width: 3210 x 6000 mm   

RECOMMENDED COATING POSITIONS Double glazed: 2   

EDGE DELETION Required: Yes   

APPLICATION TYPE Can be used in: Insulating Glass Unit

Specification
  • PRODUCT: Guardian SunGuard® DS 50

    DOUBLE GLAZED PERFORMANCE VALUES:
     
    TRANSMITTANCE
    Visible Light: 50
    Ultraviolet: 24
    Solar Energy: 24
    Light to Solar Gain (LSG): 1.71
     
    REFLECTANCE
    Visible Light Outside: 12
    Visible Light Inside: 14
    Solar Energy Outside: 27 

    U-VALUE

    Summer Day (W/m²·K):  1.7

    HEAT GAIN

    Relative Heat Gain (RHG): 70
    Solar Heat Gain Coefficient (SHGC): 0.29
     
    COMPOSITION
    Composition: 6 mm / 12 mm / 6 mm - coating on surface #2
    Glass 1 & Coating: SunGuard DS 50 on Clear
    Glass 2 & Coating: Clear
    Gap 1: 100% Air
    Calculation Standard: NFRC 2010

Technical specification
  • Unique ref.DS_50_DGUair_India
  • Collection setSunGuard
  • CollectionSG India
  • TypeObject (single object)
  • Date of publishing2020-07-11
  • Edition number1
Related
  • Material mainGlass
  • Designed inIndia
  • Manufactured inIndia
Classification
  • BIMobject CategoryConstruction Materials - Glass & Glazing
  • IFC classificationWindow
  • UNSPSC nameDoors and windows and glass
  • UNSPSC code3017
  • Uniclass 1.4 CodeL6332
  • Uniclass 1.4 DescriptionGlass
  • Uniclass 2.0 CodePR-45-57-34
  • Uniclass 2.0 DescriptionGlass Panels
  • Uniclass 2015 CodePr_25_71_33_35
  • Uniclass 2015 DescriptionGlass panels
  • NBS Reference Code45-57-34
  • NBS Reference DescriptionGlass Panels
  • CSI MasterFormat 2014 Code08 81 00
  • CSI MasterFormat 2014 TitleGlass Glazing
  • OmniClass Number23-17 15 11
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Asia
Bangladesh
Bhutan
India
Nepal
Sri Lanka