SunGuard® HD Blue, Double Glaze, on Clear Glass, air-filled gap (India)SunGuard® HD Blue, Double Glaze, on Clear Glass, air-filled gap (India)
View previous images
View next images

SunGuard® HD Blue, Double Glaze, on Clear Glass, air-filled gap (India)

Beautiful colour and solar control

Guardian SunGuard® HD Blue provides great solar insulation for your project, as well as vibrant colour. Solar insulation will help reduce electricity costs as well as increase occupant comfort. The stunning blue colour will add character to your project.

  • Beautiful colour to create the design you envision
  • Great solar protection saves on energy bills and makes interiors comfortable
  • High durability products are easy to process

Product Information

THICKNESS 3 - 12 mm

APPLICATIONS Facades Windows Doors Curtain Walls Roofs Skylights

MANUFACTURING OPTIONS Tempered Laminated Heat Soaked Heat Strengthened   

AVAILABLE SIZES Maximum Height x Width: 3210 x 6000 mm 

RECOMMENDED COATING POSITIONS: surface #2   

EDGE DELETION Required: No   

APPLICATION TYPE Can be used in: Monolithic or Insulating Glass Unit

Specification
  • PRODUCT: SUNGUARD® HD Blue

    DOUBLE GLAZED PERFORMANCE VALUES:
     
    TRANSMITTANCE
    Visible Light: 23
    Ultraviolet: 16
    Solar Energy: 19
    Light to Solar Gain (LSG): 0.76
     
    REFLECTANCE
    Visible Light Outside: 21
    Visible Light Inside: 31
    Solar Energy Outside: 16
     
    U-VALUE
    Summer Day - air (W/m²·K): 2.6
     
    HEAT GAIN
    Relative Heat Gain (RHG): 77
    Solar Heat Gain Coefficient (SHGC): 0.31
     
    COMPOSITION
    Composition: 6 mm / 12 mm / 6 mm - coating on surface #2
    Glass 1 & Coating: Guardian HD Blue on Clear
    Glass 2 & Coating: Clear
    Gap 1: 100% Air
    Calculation Standard: NFRC 2010

Technical specification
  • Unique ref.HD_Blue_DGUair_India
  • Collection setSunGuard
  • CollectionSG India
  • TypeObject (single object)
  • Date of publishing2020-07-11
  • Edition number1
Related
  • Material mainGlass
  • Designed inIndia
  • Manufactured inIndia
Classification
  • BIMobject CategoryConstruction Materials - Glass & Glazing
  • IFC classificationWindow
  • UNSPSC nameDoors and windows and glass
  • UNSPSC code3017
  • Uniclass 1.4 CodeL6332
  • Uniclass 1.4 DescriptionGlass
  • Uniclass 2.0 CodePR-45-57-34
  • Uniclass 2.0 DescriptionGlass Panels
  • Uniclass 2015 CodePr_25_71_33_35
  • Uniclass 2015 DescriptionGlass panels
  • NBS Reference Code45-57-34
  • NBS Reference DescriptionGlass Panels
  • CSI MasterFormat 2014 Code08 81 00
  • CSI MasterFormat 2014 TitleGlass Glazing
  • OmniClass Number23-17 15 11
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Asia
Bangladesh
Bhutan
India
Nepal
Sri Lanka