SunGuard® HP Green 35 Double Glaze with Clear Glass (India)SunGuard® HP Green 35 Double Glaze with Clear Glass (India)
View previous images
View next images

SunGuard® HP Green 35 Double Glaze with Clear Glass (India)

Solar protection and low-E glass in one solution
SunGuard® High Performance (HP) Green 35 is a is a high performance product that has solar and low-e properties. This means great thermal insulation in a sophisticated silver colour that will make any project shine.

THICKNESS
3mm – 12mm

SUBSTRATE

Green

AVAILABLE SIZES
Maximum Height x Width: 3660 mm x 2440 mm
 
RECOMMENDED COATING POSITIONS
Double glazed: 2
 
APPLICATION TYPE
Can be used in: Insulating Glass Unit

Specification
  • SunGuard® High Performance (HP) Green 35

    DOUBLE GLAZE PERFORMANCE VALUES:
     
    TRANSMITTANCE

    Visible Light: 28
    Ultraviolet: 9
    Solar Energy: 12
    Light to Solar Gain (LSG): 1.4
     
    REFLECTANCE
    Visible Light Outside: 31
    Visible Light Inside: 21
    Solar Energy Outside: 17
     
    U-VALUE
    Summer Day (W/m²·K): 1.6
     
    HEAT GAIN
    Relative Heat Gain (RHG) W/m²: 151
    Solar Heat Gain Coefficient (SHGC): 0.19
     
    COMPOSITION
    Composition: 6 mm / 12 mm / 6 mm - coating on surface #2
    Glass 1 & Coating: SunGuard® HP Green 35 on Green
    Glass 2 & Coating: Clear
    Gap 1: 100% Air
    Calculation Standard: NFRC 2010

Technical specification
  • Unique ref.HP_Green35_DGUair_India
  • Collection setSunGuard
  • CollectionSG India
  • TypeObject (single object)
  • Date of publishing2020-12-02
  • Edition number1
Related
  • Material mainGlass
  • Designed inIndia
  • Manufactured inIndia
Classification
  • BIMobject CategoryConstruction Materials - Glass & Glazing
  • IFC classificationWindow
  • UNSPSC nameDoors and windows and glass
  • UNSPSC code3017
  • Uniclass 1.4 CodeL6332
  • Uniclass 1.4 DescriptionGlass
  • Uniclass 2.0 CodePR-45-57-34
  • Uniclass 2.0 DescriptionGlass Panels
  • Uniclass 2015 CodePr_25_71_33_35
  • Uniclass 2015 DescriptionGlass panels
  • NBS Reference Code45-57-34
  • NBS Reference DescriptionGlass Panels
  • CSI MasterFormat 2014 Code08 81 00
  • CSI MasterFormat 2014 TitleGlass Glazing
  • OmniClass Number23-17 15 11
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Asia
Bangladesh
Bhutan
India
Nepal
Sri Lanka