SunGuard® Solar Green 20 Monolithic on Green Glass (India)SunGuard® Solar Green 20 Monolithic on Green Glass (India)
View previous images
View next images

SunGuard® Solar Green 20 Monolithic on Green Glass (India)

Solar control for creative applications
Guardian SunGuard® Solar Green 20 is a solar control glass that reflects the sun’s heat away from the glass, helping prevent your home or workplace from overheating. Available in a variety of colours such as bright green, bronze, gold, grey, light blue, neutral, royal blue, silver and silver grey, the product is used for curtain walls, conservatories, spandrels, structural glazing, windows and doors.

THICKNESS
3mm – 12mm

SUBSTRATE
Green

AVAILABLE SIZES
Maximum Height x Width: 3660 mm x 2440 mm
 
RECOMMENDED COATING POSITIONS
Monolithic: 2
Laminated: 2
Double glazed: 2
 
APPLICATION TYPE
Can be used in: Monolithic, Laminated, Insulating Glass Unit

Specification
  • Guardian SunGuard® Solar Green

    MONOLITHIC PERFORMANCE VALUES:
     
    TRANSMITTANCE
    Visible Light: 17
    Ultraviolet: 7
    Solar Energy: 9
    Light to Solar Gain (LSG): 0.63
     
    REFLECTANCE
    Visible Light Outside: 24
    Visible Light Inside: 26
    Solar Energy Outside: 13
     
    U-VALUE
    Summer Day (W/m²·K): 0.63
     
    HEAT GAIN
    Relative Heat Gain (RHG) W/m²: 225
    Solar Heat Gain Coefficient (SHGC): 0.26
     
    COMPOSITION
    Composition: 6 mm - coating on surface #2
    Glass 1 & Coating: SunGuard® Solar Green 20 on Green
    Calculation Standard: NFRC 2010

Technical specification
  • Unique ref.Solar_Green20_Mono_India
  • Collection setSunGuard
  • CollectionSG India
  • TypeObject (single object)
  • Date of publishing2020-12-02
  • Edition number1
Related
  • Material mainGlass
  • Designed inIndia
  • Manufactured inIndia
Classification
  • BIMobject CategoryConstruction Materials - Glass & Glazing
  • IFC classificationWindow
  • UNSPSC nameDoors and windows and glass
  • UNSPSC code3017
  • Uniclass 1.4 CodeL6332
  • Uniclass 1.4 DescriptionGlass
  • Uniclass 2.0 CodePR-45-57-34
  • Uniclass 2.0 DescriptionGlass Panels
  • Uniclass 2015 CodePr_25_71_33_35
  • Uniclass 2015 DescriptionGlass panels
  • NBS Reference Code45-57-34
  • NBS Reference DescriptionGlass Panels
  • CSI MasterFormat 2014 Code08 81 00
  • CSI MasterFormat 2014 TitleGlass Glazing
  • OmniClass Number23-17 15 11
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Asia
Bangladesh
Bhutan
India
Nepal
Sri Lanka