SunGuard® Neutral 78/65 (#3), UltraClear Glass, Double Glaze (North America)

SunGuard® Neutral 78/65 (#3), UltraClear Glass, Double Glaze (North America)

Keep heat where you want it

SunGuard® Neutral 78/65 coated glass is designed for cooler climate zones where passive heat gain is desired. This color-neutral solution lets natural light in while harnessing solar energy to help save on heating costs. Neutral 78/65 coated glass can be double- or triple-glazed and combined with other SunGuard high-performance low-E coatings, providing unparalleled choice.

Key features: Neutral reflected and transmitted color: Create harmony in commercial designs High passive solar heat gain: Meets energy codes in heating-dominated climates Single product: For both annealed and heat treatment Widely available: Guardian Select® fabricators can help you meet tight project deadlines

APPLICATIONS 
Facades
Windows
Doors
Curtain
Walls
Roofs
Skylights   

MANUFACTURING OPTIONS 

Tempered
Laminated
Heat Soaked
Bent
Heat Strengthened
Annealed   

FLOAT GLASS SUBSTRATES 
Guardian UltraClear® (6 mm)
Clear (6 mm)   

RECOMMENDED COATING POSITIONS 
Double glazed: #2 or #3 surface
Triple Glazed: #2, #4 or #5 surface

Specification
  • PRODUCT: SunGuard® Neutral 78/65 (#3) on UltraClear

    DOUBLE GLAZE PERFORMANCE VALUES:

    TRANSMITTANCE
    Visible Light Outside: 81%
    Ultraviolet: 54%
    Solar Energy: 66%
    Light to Solar Gain (LSG): 1.12
     
    REFLECTANCE
    Visible Light Outside: 13%
    Visible Light Inside: 13%
    Solar Energy Outside: 23%
     
    U-VALUE
    Winter Nighttime - Argon(90%): 0.27
    Winter Nighttime - Air: 0.31
    Summer Daytime - Air: 0.30
     
    HEAT GAIN
    Relative Heat Gain (RHG): 171
    Solar Heat Gain Coefficient (SHGC): 0.72
     
    COMPOSITION
    IG: 6 mm/12.7 mm/6 mm - Coating on surface #3
    Outboard lite: Guardian UltraClear
    Inboard lite: SunGuard Neutral 78/65 on UltraClear
    Calculation Standard: NFRC-2010

Technical specification
  • Unique ref.HP_N7865_3_DG_ucg_naca
  • Collection setSunGuard
  • CollectionDouble Glazed
  • TypeObject (single object)
  • Date of publishing2017-12-17
  • Edition number1
Related
  • Material mainGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Glass & Glazing
  • IFC classificationWindow
  • UNSPSC nameDoors and windows and glass
  • UNSPSC code3017
  • Uniclass 2015 CodePr_25_71_33_35
  • Uniclass 2015 DescriptionGlass panels
  • CSI MasterFormat 2014 Code08 81 00
  • CSI MasterFormat 2014 TitleGlass Glazing
  • OmniClass TitleGlass Glazing
  • OmniClass Number23-17 15 11
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America
United States
Canada
Mexico
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands