SunGuard® SNE 50/25, CrystalBlue Glass, Double Glaze (North America)SunGuard® SNE 50/25, CrystalBlue Glass, Double Glaze (North America)
View previous images
View next images

SunGuard® SNE 50/25, CrystalBlue Glass, Double Glaze (North America)

Low-E and Solar Control
Light is beautiful. Excessive heat is not. SunGuard Advanced Architectural Glass offers three different product series — SuperNeutral, High Performance, Solar — to create striking statements of light and color while earning LEED points and controlling energy costs.

SuperNeutral Series Low-E - SuperNeutral products deliver high light transmittance while reducing solar heat gain. Their neutral appearance is the most similar to clear uncoated glass.

*NEW* SuperNeutral SNE 50/25 - SNE 50/25 is high performance & mid-reflectivity, design aesthetic & flexibility, practical & skyline defining. Welcome to SNE 50/25. It is the very best of all worlds, created to beautifully solve the balance between architectural beauty & outstanding results.

SunGuard IS 20 - An interior surface coating that can be used on a double or triple glaze insulating glass unit to lower the u-factor by an additional .05 of a point.

*NEW* Project Specific Custom BIM Content – Request project specific custom content from the Guardian BIM Generator. The BIM Generator works with the Guardian Performance Calculator as part of a suite of online Glass Analytic tools. These tools are a comprehensive suite of engineering and analytical tools that demonstrate the advantages of high performance glass in building facades. The Performance Calculator provides modeling of the thermal and optical properties for a glass make-up ranging from monolithic uncoated glass to highly complex combinations of substrates, coatings and interlayers. These project specific created make-ups can then be integrated into the Guardian Building Energy Calculator to compare energy cost and consumption information based on hourly simulations of user specified glass make-ups, building parameters and geography. Once a selection has been made from the comparative tools, you have the ability to request project specific custom BIM content from within the Performance Calculator. Content is available as a curtain wall panel or a window based generic model.

For Glass Analytic tools click here.

For Glass Visualizer tool click here.

Specification
  • PRODUCT: SunGuard® SNE 50/25 on CrystalBlue

    DOUBLE GLAZE PERFORMANCE VALUES:

    TRANSMITTANCE
    Visible Light: 31%
    Ultraviolet: 10%
    Solar Energy: 15%
    Light to Solar Gain (LSG): 1.53
     
    REFLECTANCE
    Visible Light Outside: 11%
    Visible Light Inside: 17%
    Solar Energy Outside: 25%
     
    U-VALUE
    Winter Nighttime - Argon(90%): 0.24
    Winter Nighttime - Air: 0.29
    Summer Daytime - Air: 0.27
     
    HEAT GAIN
    Relative Heat Gain (RHG): 50
    Solar Heat Gain Coefficient (SHGC): 0.20
     
    COMPOSITION
    IG: 6 mm/12.7 mm/6 mm - Coating on surface #2
    Outboard lite: SunGuard SNE 50/25 on CrystalBlue
    Inboard lite: Guardian Float Clear
    Calculation Standard: NFRC-2010

Technical specification
  • Unique ref.sne_5025_dg_cbg_naca
  • Collection setSunGuard
  • CollectionDouble Glazed
  • TypeObject (single object)
  • Date of publishing2020-10-08
  • Edition number1
Related
  • Material mainGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Glass & Glazing
  • IFC classificationWindow
  • UNSPSC nameDoors and windows and glass
  • UNSPSC code3017
  • Uniclass 2015 CodePr_25_71_33_35
  • Uniclass 2015 DescriptionGlass panels
  • CSI MasterFormat 2014 Code08 81 00
  • CSI MasterFormat 2014 TitleGlass Glazing
  • OmniClass TitleGlass Glazing
  • OmniClass Number23-17 15 11
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America
United States
Canada
Mexico
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands