Publish your products
PasSec Security Gate | Gunnebo Entrance Control
PasSec Security Gate | Gunnebo Entrance Control

    PasSec Security Gate | Gunnebo Entrance Control

    The Gunnebo PasSec is a solution for preventing travellers returning back into secure or sensitive environments. Located ideally after Immigration control but before baggage reclaim to prevent passengers collecting luggage and inadvertently attempting to return back to airside, or after customs but before the open landside area to prevent unauthorised access to the baggage claim and any secondary exit duty free areas by the general public.

    The PasSec is available in two different standard models offering a single door and a high security version offering many additional security features.

    Utilising different detection technologies, the anti-return solution monitors the free passage travel in one direction tracking the occupants through the monitored corridor until they exit. As soon as any wrong way passage is detected this will be identified and the system will automatically close and lock the doors plus generate an alarm both locally and remotely to notify security or CCTV surveillance.

    Passage is free and simple, as there is no need for the passenger to present any clearance documentation for the doors to open. Control is also simple either locally should security need to be in attendance, or remotely to minimise staffing levels.

    Specification
    • Technical Specifications

      Drive

      High reliablity DC motor 5 speed settings

      Materials

      • Casework: Mild steel and aluminium painted RAL9006

      • Moving panels: 12mm frameless and structural

      toughened glass

      • Side panels: 10mm toughened glass infill (laminated

      option available)

      Operational Modes

      Entry: Free

      By key selector, the PasSec can be operated in four

      modes:

      • Automatic: Unidirectional in the exit direction only

      • Interlocking: Unidirectional controlled passage (HSW)

      • Maintenance: No control in either direction

      • Locked: Walkway closed and locked

      By means of remote inputs, it is possible to select

      automatic, interlocked and locked modes, as well as

      operate both entry and exit doors.

      Passage Sensors

      Different sensors analyse the movement of passengers,

      detect the direction, position of travel and activate the

      doors accordingly. Should passage in the reverse direction

      be detected, the sensors will instruct the doors to close

      and trigger an alarm. Sensors detect left luggage.

      Controlling Unit

      Gunnebo NEP controller 24Vdc

      User Interface

      • 7 relays with different sets of status flags

      • 8 inputs, to control by remote the operating mode:

      RS485, RS232 (only for debug)

      • Local and remote diagnostic alarm display facilities

      • Adjustable parameter control via User Interface, i.e.

      speed timeouts, etc.

      Alarm Conditions

      Alarm triggered in case of door obstruction, wrong way

      usage, and system diagnostic failure.

      Technical Data

      Power Supply 115/230Vac 50/60Hz

      Power Rating 600VA peak / 100VA standby

      Operating temperature

      5°C to 45°C 95% RH noncondensing

      Flow Rates

      50 to 100 passages per minute

      depending upon passenger

      speed of travel

      Features

      • 650 and 950mm clear walkways to comply with disability

      legislation

      • Free passage, in transit anti-return, wrong way detection

      and left item detection (depending upon model chosen)

      • Interlock function (HSW only)

      • Stainless steel and other finish options

      • Fail lock or fail safe configuration (factory set up)

      • Local and remote control override

      • Traveller status light indicators

      • Audio synthesizer for alarms and prerecorded messages

      Benefits

      • Reduction in staffing costs

      • Superior anti-return detection

      • Left luggage detection (HSW)

      • Unobtrusive design combined with highly glazed

      aesthetic

      • High visibility of traveller progress

      Applications

      • Airports

      • Seaports

      • Museums

    Technical specification
    • Unique ref.PasSec
    • Product familySecurity Booth
    • Product groupSecurity airlock doors
    • TypeObject (single object)
    • Date of publishing2021-03-12
    • Edition number1
    • Height (mm)2456.5
    • Width (mm)1418
    • Depth (mm)2330.5
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inItaly
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Security
    • Uniclass 2015 CodeSs_25_32_35_90
    • Uniclass 2015 DescriptionTurnstile systems

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belgium
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Bosnia and Herzegovina
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bulgaria
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Croatia
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Cyprus
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Czech Republic
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Denmark
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Estonia
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Faroe Islands
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Finland
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    France
    India
    Dominica
    Egypt
    Northern Mariana Islands
    Germany
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Gibraltar
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Greece
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Guernsey
    Israel
    Grenada
    Ethiopia
    Samoa
    Hungary
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Iceland
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Ireland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Isle of Man
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Italy
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Jersey
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Latvia
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Liechtenstein
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Lithuania
    Malaysia
    Nicaragua
    Madagascar
    Luxembourg
    Maldives
    Panama
    Malawi
    Malta
    Mongolia
    Puerto Rico
    Mali
    Moldova
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Monaco
    Nepal
    Saint Lucia
    Mauritius
    Montenegro
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Netherlands
    Oman
    Saint Vincent and the Grenadines
    Morocco
    North Macedonia
    Pakistan
    Saint-Barthélemy
    Mozambique
    Norway
    Palestine
    Sint Maarten
    Namibia
    Poland
    Philippines
    The Bahamas
    Niger
    Portugal
    Qatar
    Trinidad and Tobago
    Nigeria
    Romania
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    San Marino
    Singapore
    U.S. Virgin Islands
    Reunion
    Serbia
    South Korea
    United States
    Rwanda
    Slovakia
    Sri Lanka
    Saint Helena
    Slovenia
    Syria
    São Tomé and Príncipe
    Spain
    Taiwan
    Senegal
    Svalbard and Jan Mayen
    Tajikistan
    Seychelles
    Sweden
    Thailand
    Sierra Leone
    Switzerland
    Türkiye
    Somalia
    Ukraine
    Turkmenistan
    South Africa
    United Kingdom
    United Arab Emirates
    South Sudan
    Vatican City
    Uzbekistan
    Sudan
    Vietnam
    Tanzania
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit