GyroPass

GyroPass

GyroPass is a premium environmental motorized revolving door,  with an elegant design.

Safety is guaranteed by adjustable torque sensing and safety edges for the forward and reverse directions. Emergency wing break-out facility is available.

GyroPass revolving door offers as standard a day-mode functionality selectable in entry or exit or both directions to leave a free passage.

All parameters and functionalities are programmable via a user friendly tablet interface.

A complete list of accessories and options, includes manual or motorized night shutters, and a wide selection of finishes and dimensions.

GyroPass is also provided with mechanical key lock to secure the door.

A set of LED in both direction indicates the status of the unit in order to communicate easily the door’s conditions to the users.

Specification
  • Drive

    Motorised security revolving door. Safety torque sensing. Logic voltage 24Vac.

    Materials

    Frame and cornice: Embossed painted steel section powder coated finish RAL color 9006

    Frame glazing: 8 - 9 mm 2 ply laminated glass,

    Rotor wings: Aluminium frame, finish silver RAL 7040.

    8 - 9 mm 2 ply lamina

    ted glass, safety manifestations on moving glass wings

    Ceiling: Laminated HPL finished Pearl Grey

    Walkway down lights

    3N°in 3 sector and 4N° in 4 sector recessed low voltage Mains LED down lights are positioned within the ceiling over each quadrant

    Power Failure / Fire Alarm

    The wings will rotate by the inbuilt battery back up (BBU) to the safe position in order to allow to escape from each sector and stop and become inactive. The door will remain in this position until power is restored. A normally closed (NC) signal is required from others to effect this state.

    Additional interface

    Momentary zero volt (0V) normally open (NO) signal is provided by either a card reader or push button input of duration between 0.5 and 1.0 seconds. The card reader inhibits, resets, and passage confirmation as standard.

Technical specification
  • Unique ref.gyropass
  • Collection setRevolving Door
  • CollectionManual Revolving Door
  • TypeObject (single object)
  • Date of publishing2021-03-12
  • Edition number1
  • Height (mm)2300
  • Width (mm)3800
  • Depth (mm)3800
Related
  • Material mainGlass
  • Material secondaryStainless steel
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)1480
Classification
  • BIMobject CategoryDoors - Revolving Doors
  • IFC classificationDoor
  • UNSPSC nameRevolving doors
  • UNSPSC code30171509
  • Uniclass 1.4 CodeL41112
  • Uniclass 1.4 DescriptionRevolving
  • Uniclass 2.0 CodePR-59-23-04
  • Uniclass 2.0 DescriptionAutomatic Revolving Doorsets
  • Uniclass 2015 CodeSs_25_30_20_70
  • Uniclass 2015 DescriptionRevolving doorset systems
  • NBS Reference Code25-30-20-70
  • NBS Reference DescriptionRevolving Doorset Systems
  • CSI MasterFormat 2014 Code08 42 33.13
  • CSI MasterFormat 2014 TitleSecurity Revolving Door Entrances
  • OmniClass Number23-13 33 21 15 13
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Region availability

Europe Asia South America Oceania Africa Antarctica North America
Albania
Maldives
Argentina
Papua New Guinea
Algeria
Antarctica
Anguilla
Monaco
Mongolia
Bolivia
Pitcairn Islands
Namibia
Bouvet Island
Antigua and Barbuda
Montenegro
Myanmar (Burma)
Brazil
Samoa
Niger
French Southern and Antarctic Lands
Aruba
Netherlands
Nepal
Chile
Solomon Islands
Nigeria
Heard Island and McDonald Islands
Barbados
Norway
North Korea
Colombia
Timor-Leste
Republic of the Congo
South Georgia and the South Sandwich Islands
Belize
Poland
Pakistan
Ecuador
Tokelau
Reunion
Bermuda
Portugal
Philippines
Falkland Islands (Islas Malvinas)
Tonga
Rwanda
British Virgin Islands
Romania
Singapore
French Guiana
Tuvalu
Saint Helena
Canada
San Marino
South Korea
Guyana
United States Minor Outlying Islands
São Tomé and Príncipe
Caribbean Netherlands
Serbia
Sri Lanka
Paraguay
Wallis and Futuna
Senegal
Cayman Islands
Slovakia
Taiwan
Peru
Vanuatu
Seychelles
Collectivity of Saint Martin
Slovenia
Tajikistan
Suriname
Palau
Sierra Leone
United States
Spain
Thailand
Uruguay
Northern Mariana Islands
Somalia
U.S. Virgin Islands
Svalbard and Jan Mayen
Turkmenistan
Venezuela
Niue
South Africa
Costa Rica
Sweden
Uzbekistan
American Samoa
South Sudan
Cuba
Switzerland
Vietnam
Australia
Sudan
Curaçao
Ukraine
Malaysia
Cook Islands
Swaziland
Dominica
United Kingdom
Macau
Federated States of Micronesia
Tanzania
Dominican Republic
Vatican City
Kyrgyzstan
Fiji
The Gambia
El Salvador
Åland Islands
Armenia
French Polynesia
Togo
Greenland
Moldova
Azerbaijan
Guam
Tunisia
Grenada
Malta
Bangladesh
Kiribati
Uganda
Guadeloupe
Luxembourg
Bhutan
Marshall Islands
Western Sahara
Guatemala
Andorra
British Indian Ocean Territory
Nauru
Zambia
Haiti
Austria
Brunei
New Caledonia
Zimbabwe
Honduras
Belgium
Cambodia
New Zealand
Mozambique
Jamaica
Bosnia and Herzegovina
China
Norfolk Island
Morocco
Martinique
Bulgaria
Christmas Island
Mayotte
Montserrat
Croatia
Cocos (Keeling) Islands
Mauritius
Nicaragua
Cyprus
Georgia
Angola
Panama
Czech Republic
Hong Kong
Benin
Puerto Rico
Denmark
India
Botswana
Saint Kitts and Nevis
Estonia
Indonesia
Burkina Faso
Saint Lucia
Faroe Islands
Japan
Burundi
Saint Pierre and Miquelon
Finland
Kazakhstan
Cameroon
Saint Vincent and the Grenadines
France
Laos
Cape Verde
Saint-Barthélemy
Germany
Iran
Central African Republic
Sint Maarten
Gibraltar
Iraq
Chad
The Bahamas
Greece
Israel
Comoros
Trinidad and Tobago
Guernsey
Jordan
Côte d'Ivoire
Turks and Caicos Islands
Hungary
Kuwait
Democratic Republic of the Congo
Mexico
Iceland
Lebanon
Djibouti
Ireland
Oman
Equatorial Guinea
Isle of Man
Palestine
Ethiopia
Italy
Qatar
Gabon
Jersey
Saudi Arabia
Ghana
Latvia
Syria
Guinea
Liechtenstein
Turkey
Guinea-Bissau
Lithuania
United Arab Emirates
Kenya
Macedonia (FYROM)
Yemen
Lesotho
Bahrain
Liberia
Afghanistan
Libya
Madagascar
Malawi
Mali
Mauritania
Eritrea
Egypt