Publish your products
OptiStile 220 Turnstile | Gunnebo Entrance Control
OptiStile 220 Turnstile | Gunnebo Entrance Control

    OptiStile 220 Turnstile | Gunnebo Entrance Control

    Swinging Barrier Arm Optical Turnstile

    The OptiStile 220 has been a staple within Gunnebo’s product line since its inception. With proven results and reliability, the OptiStile 220 series of optical turnstiles with barrier arms is a welcomed choice in any environment. Available in either 42″, 48″, 60″, or 72″ long cabinets, the OptiStile 220 can be placed in tight spaces or extended lobbies where speed of throughput, security, and design are required.

    Durable, full-time barrier arms provide increased access control suitable to a variety of environments. The combination of Gunnebo’s years of proven optical technology and active barrier arms increases control and throughput, optimizes flow management, and ensures overall security within the building environment.

    Custom options such as housing finishes and design, lid, and barrier arm options, along with access control reader integration (prox, biometric, visitor management, etc.) make this product a great solution where design and functionality are of utmost importance. Designed and built in the USA, the OptiStile 220 can be installed as a single ADA compliant lane or in combination with multiple lanes placed in parallel.

    With the integration of Gunnebo HMI (Human Machine Interface) touchscreen or remote pushbutton desktop controller (DTC), the OptiStile 220 provides remote locations with everything needed to fully tailor, control, and optimize the optical turnstiles to their specific requirements.

    Specification
    • Orientation

      Bi-Directional

      Unit Dimensions 

      Casework Length: 42.0″, 48.0″ (standard), 60.0″, or 72.0″

      Casework Height: 37.66″

      Casework Width: 6.50″

      Walkway Width Standard: 28.0″

      Walkway Width ADA: 36.0″


      Drive

      Motorized


      Materials 

      Pedestal: #4 horizontal grained stainless steel external cladding with mild steelinternal frame assembly

      Pedestal Lid: #4 grained stainless steel or Corain type solid surface

      Barrier Arm:  1″x1″ #4 stainless steel hollow sections

    Technical specification
    • Unique ref.optistile-220-optical-turnstile
    • Product familySpeed Gates
    • Product groupSwing Gates
    • TypeObject (single object)
    • Date of publishing2021-06-23
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondaryStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Security

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit