Set your location and language to prioritise localised information. Continue
OptiStile 700 Optical Turnstile

OptiStile 700 Optical Turnstile

Non-Barrier Optical Turnstile

The OptiStile 700 utitlizes a combination of stainless steel and glass materials, offering an ultra-modern design. The OptiStile 700 can be placed in tight spaces or extended lobbies where speed of throughput, security, and design are required.

Designed and built in the USA, the OptiStile 700 can be installed as a single ADA compliant lane or in combination with multiple lanes placed in parallel.

With the integration of a touchscreen or pushbutton controller, remote locations are provided with everything needed to fully tailor, control, and optimize the OptiStile to meet their specific site requirements.

Specification
  • Orientation

    Bi-Directional

    Unit Dimensions 

    Casework Length: 48.0″

    Casework Height: 39.37″

    Casework Width: 6.50″

    Walkway Width Standard: 28.0″

    Walkway Width ADA: 36.0″


    Materials 

    Pedestal: #4 horizontal grained stainless steel external cladding with temperedglass mid-section and fully integrated steel frame

    Pedestal Lid: #4 grained stainless steel

Technical specification
  • Unique ref.optistile-700-optical-turnstile
  • Product familyTurnstiles
  • Product groupSpeed Gates
  • TypeObject (single object)
  • Date of publishing2021-06-23
  • Edition number1
Related
  • Material mainStainless steel
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Security

Region availability

North America
United States