Publish your products
SlimStile BA Lite Turnstile | Gunnebo Entrance Control

SlimStile BA Lite Turnstile | Gunnebo Entrance Control

Tripod Turnstiles are compact and cost-effective solutions, suitable for areas where there is a large flow of people.

This product is a pedestal mounted stainless steel and aluminium tripod turnstile with a small footprint. Ease of use, reliability and robustness are key benefits of this product. Passage in both directions is electronically controlled. Direction is shown clearly to users with indicators. Unit locking prevents simultaneous passage by two people.

Specification
  • Drive

    Hand-operated, bidirectional.

    Materials

    Casework: Galvanised painted steel 430

    Casework lid: Stainless Steel AISI 304

    (1.4301 as for EN 10088-1)

    Tripod hub: Cast aluminium with painted grey finish

    Tripod arms: 38mm dia. 480mm 304 Stainless Steel AISI

    304 (1.4301 as for EN 10088-1), with welded end caps

    Mechanism

    Electro-mechanical head mechanism:

    • Self-centering mechanism to ensure complete rotation

    into the home position

    • Anti-backup device to prevent reverse rotation once the

    mechanism has moved from 60° from home

    Power Failure / Fire Alarm

    • Either one or both directions can be fail-safe (standard),

    i.e. rotates freely, or fail lock, i.e. locks in the home

    position

    • Fire alarm – emergency input. Input facility available for

    free voltage contact to effect fail-state

    • Mechanism fail state will be the same as power failure

    choice

    • Drop arm option: the horizontal arm drops to create

    passage for evacuation

    • Static hub option: free rotation

Technical specification
  • Unique ref.SlimStile-BA-Lite-tripod-turnstile
  • Product familyTurnstiles
  • Product groupTripod Turnstile
  • TypeObject (single object)
  • Date of publishing2021-03-12
  • Edition number1
  • Height (mm)1108
  • Width (mm)788
  • Depth (mm)784
Related
  • Material mainStainless steel
  • Designed inUnited Kingdom
  • Manufactured inItaly
  • Weight Net (Kg)40
Classification
  • BIMobject CategoryDoors - Security
  • IFC classificationDoor
  • Uniclass 2015 CodeTE_70_40_70_90
  • Uniclass 2015 DescriptionTripods
  • CSI MasterFormat 2014 Code11 14 13.19
  • CSI MasterFormat 2014 TitleTurnstiles
  • OmniClass Number23-29 13 23 11
  • OmniClass TitleWaist Height Turnstiles
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belgium
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Bosnia and Herzegovina
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bulgaria
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Croatia
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Cyprus
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Czech Republic
China
Cayman Islands
Chad
Paraguay
Nauru
Denmark
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Estonia
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Faroe Islands
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Finland
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
France
India
Dominica
Egypt
Northern Mariana Islands
Germany
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Gibraltar
Iran
El Salvador
Eritrea
Papua New Guinea
Greece
Iraq
Greenland
Eswatini
Pitcairn Islands
Guernsey
Israel
Grenada
Ethiopia
Samoa
Hungary
Japan
Guadeloupe
Gabon
Solomon Islands
Iceland
Jordan
Guatemala
Ghana
Timor-Leste
Ireland
Kazakhstan
Haiti
Guinea
Tokelau
Isle of Man
Kuwait
Honduras
Guinea-Bissau
Tonga
Italy
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Jersey
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Latvia
Lebanon
Mexico
Liberia
Vanuatu
Liechtenstein
Macau
Montserrat
Libya
Wallis and Futuna
Lithuania
Malaysia
Nicaragua
Madagascar
Luxembourg
Maldives
Panama
Malawi
Malta
Mongolia
Puerto Rico
Mali
Moldova
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Monaco
Nepal
Saint Lucia
Mauritius
Montenegro
North Korea
Saint Pierre and Miquelon
Mayotte
Netherlands
Oman
Saint Vincent and the Grenadines
Morocco
North Macedonia
Pakistan
Saint-Barthélemy
Mozambique
Norway
Palestine
Sint Maarten
Namibia
Poland
Philippines
The Bahamas
Niger
Portugal
Qatar
Trinidad and Tobago
Nigeria
Romania
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
San Marino
Singapore
U.S. Virgin Islands
Reunion
Serbia
South Korea
United States
Rwanda
Slovakia
Sri Lanka
Saint Helena
Slovenia
Syria
São Tomé and Príncipe
Spain
Taiwan
Senegal
Svalbard and Jan Mayen
Tajikistan
Seychelles
Sweden
Thailand
Sierra Leone
Switzerland
Türkiye
Somalia
Ukraine
Turkmenistan
South Africa
United Kingdom
United Arab Emirates
South Sudan
Vatican City
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit