Publish your products
Artic Small washbasin 36cm basin right
Artic Small washbasin 36cm basin right
Artic Small washbasin 36cm basin right
Artic Small washbasin 36cm basin right

    Artic Small washbasin 36cm basin right

    Washbasin suitable for bolt fixation as a single unit or together with a cabinet

    Basin to the right

    Specification
      • Small model suitable for tight spaces
      • Same colour as Estetic toilets
      • Made from hygienic, durable and densely sintered sanitary ware
      • Bolt fixation
    Technical specification
    • Unique ref.4G369R
    • Product familyArtic Small
    • Product groupWashbasin
    • TypeObject (single object)
    • Date of publishing2024-02-19
    • Edition number1
    • Height (mm)110
    • Width (mm)360
    • Depth (mm)220
    Related
    • Material mainCeramics
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)5.5
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • ETIM CodeEC011550
    • ETIM NameWashbasin
    • Uniclass 2015 CodePr_40_20_87_82
    • Uniclass 2015 DescriptionSink manual water supply sets
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units

    Region availability

    Europe
    Åland Islands
    Denmark
    Estonia
    Finland
    Iceland
    Latvia
    Lithuania
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit