Publish your products
Small bathroom sink Nautic 5540 - for bolt mounting 40 cm

Small bathroom sink Nautic 5540 - for bolt mounting 40 cm

The Nautic range is our most attractive and inspiring bathroom range ever. A bathroom furnished with Nautic is beautiful, fresh and its design gives a harmonious feeling that blends in well with the room. This is our broadest product family and includes everything you need for your bathroom.
Specification
  • •Easy-to-clean and minimalist design •Small model, suitable for tight spaces
Technical specification
  • Unique ref.5540
  • Product familyNautic
  • Product groupWashbasin
  • TypeObject (single object)
  • Date of publishing2016-08-23
  • Edition number1
  • Width (mm)400
  • Depth (mm)275
Related
  • Material mainPorcelain
  • Designed inSweden
  • Manufactured inHungary
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • ETIM CodeEC011550
  • ETIM NameWashbasin
  • Uniclass 2015 CodePr_40_20_87_82
  • Uniclass 2015 DescriptionSink manual water supply sets
  • OmniClass Number23-19 31 17 11
  • OmniClass TitleBathroom Units

Region availability

Europe
Åland Islands
Denmark
Estonia
Finland
Iceland
Latvia
Lithuania
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit